This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Download the latest Datasheet

High Voltage Battery Disconnect Switches

 Discover the Power of Safety with Series 35H

Features

KISSLING High Voltage Battery Disconnect Switches

  • Sealed housing conforms to IP67 and IP6K9K 
  • Up to 50G shock and 4G vibration resistant 
  • Designed for extreme temperatures -40°C to +85°C 
  • Maximum contact voltage of up to 1000VDC @ 7000m 
  • Can be mounted in any orientation 
  • Provide worker and vehicle safety through “Lockout/Tagout” or removable handles  

Typical Applications

KISSLING High Voltage Battery Disconnect Switches

  • Disconnect main power or accessory system power for safe maintenance.
  • Battery shutdown in vehicle applications.
  • Theft prevention / protection against unauthorized use of the vehicles or equipment.

+85°C

Maximum operating temperature

5x

Continuous current level handled by our switches for up to 10 seconds as overload current

500 A

Maximum capability

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealed Device  Yes

Configuration Features

  • Number of Poles  1

  • Number of Auxiliary Contacts  1, 0

  • Switch Keying Option  Not Removable, Removable Without Chain

Electrical Characteristics

  • Switch Main Contact Current Rating (A) 250, 400, 500

  • Operating Voltage (VDC) 80, 1000

Body Features

  • Operating Handle Color  Orange

Mechanical Attachment

  • Operating Handle Type  Lever

  • Termination Thread Size  M10, M8

  • Switch Mounting Option  Center Mount, Long Flange, Round Flange

Dimensions

  • Centerline Between Flange Screw Holes  38 mm [ 1.49 in ]

  • Screw Hole Diameter  7 mm [ .27 in ]

  • Screw Hole Diameter (mm) 7

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Reference Number

  • TE Internal Number CAT-AL4-HVBDS

Related Materials
No documentation available.