Please review product documents or contact us for the latest agency approval information.
Other
-
Serviceable
No, Yes
-
Connector Position Assurance Capable
No, Yes
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
1, 550
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black
-
Connector & Keying Code
A, B, A-A
Electrical Characteristics
-
Operating Voltage (VDC)
33
-
Operating Voltage (VAC)
33
-
Nominal Voltage Architecture (V)
24, 12
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Size
1.2mm
-
Mating Tab Width
1.2 mm [ .047 in ]
-
Contact Current Rating (Max) (A)
22
Dimensions
-
Connector Height (mm)
52.9, 30.7, 30.1
-
Connector Height (in)
1.2, 2.08, 1.18
-
Row-to-Row Spacing (mm)
.25, 2.54
-
Row-to-Row Spacing (in)
.102, .1
-
Product Length
14.8 mm [ .582 in ]
-
Product Width (mm)
19.1, 18.2, 19
-
Product Width (in)
.716, .752, .748
Housing Features
-
Housing Material
PBT GF20
-
Centerline (Pitch) (mm)
2.5, 2.54
-
Centerline (Pitch) (in)
.1
Product Type Features
-
Connector Shape
Rectangular
-
Mixed & Hybrid Connector
No
-
Connector & Housing Type
Housing for Male Terminals, Plug, Cap, Receptacle
-
Connector System
Cable-to-Cable, Wire-to-Wire, Wire-to-Board
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Configuration Features
-
Blank Cavity Position
0
-
Number of Positions
2
-
Number of Rows
1
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IPX9K
Mechanical Attachment
-
Terminal Position Assurance
No, Yes
-
Mating Alignment Type
Keyed
-
Strain Relief
With
-
Mating Alignment
With
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Circuit Application
Power & Signal, Signal
Reference Number
-
TE Internal Number
CAT-AI5-EH