This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The silicone rubber body provides high dielectric strength, high tear strength, low tension set and excellent low temperature recovery. Integrated electrical stress control enhanced by factory molded stress cones and a Faraday cage. Void-filling stress relief mastics are not necessary.

Our CSJ-SR Cold Shrink Inline Joint system allows the cable’s neutrals to pass under the protective EPDM for a single-point connection, ensuring the full ampacity of the neutrals are maintained. The joint accepts both mechanical and compression connectors. When Shear Bolt connectors are used, this is a totally crimpless system.

Our Cold Shrink Inline Joints meet IEEE-404 requirements for 15 kV through 35 kV. Each silicone splice body is factory tested to include AC withstand and partial discharge in accordance with IEEE-404 production tests.

Key Features

  • Separate rejacketing allows neutrals to pass over splice and are protected by robust EPDM rejacketing
  • Ergonomically designed spiral holdout provides a smooth installation with low release forces
  • Total length of the splice body on the holdout is 19 in/48.25 cm providing a compact design
  • Pre-expanded, single piece silicone rubber joint body with high mechanical expansion capability allows a wide application range
  1. TE's Raychem Cold Shrink Joint with Separate Rejacketing Sleeve (English)

Watch the installation video of TE’s CSJ-SR cold shrinkable joint with separate rejacketing sleeve for 15 kV through 35 kV.

FAQ

Frequently Asked Questions

Question: Are Cold Shrink Joints part of the installation training schedule from TE?

Answer: Yes, our Cold Shrink Joints are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: Can TE's Raychem Cold Shrink Joints be installed in direct buried, manholes and in cable trays?

Answer: Yes, our Cold Shrink Joints can be installed in different environments, due to their versatile and compact design.

 

Question: Can TE's CSJ-SR splices be supplied with connectors included?

Answer: Yes, our Raychem CSJ-SR series splices are offered with shear bolt connects included in the kit if desired.

 

Question: Can TE's Cold Shrink Inline Joints be installed with compression and shear bolt connectors?

Answer: Yes, our Raychem Cold Shrink Joints can be installed with compression or shear bolt connectors, just need to follow the proper installation instructions.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Adhesive Coating  Without

  • Material System  Silicone

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Installation Technology  Cold Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Concentric Neutral | FS | Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Primary Product Color  Black

  • Flexibility  Semi-Flexible

  • Insulation Material  Silicone Rubber

Dimensions

  • Length (Installed)  838 mm [ 33 in ]

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 350

  • Compatible Insulation Diameter Range  26.2 – 37.8 mm [ 1.03 – 1.49 in ]

  • Compatible Conductor Diameter Range  12.03 – 20.32 mm [ .474 – .8 in ]

  • Sheath Outside Diameter  52.07 mm [ 2.05 in ]

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Method  Cardbox

  • Packaging Quantity  1

Other

  • Product Use  Power Cables

  • Installation Instruction  English

Related Materials

Datasheets & Catalog Pages