This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The Model 64X is the next generation crash accelerometer for anthropomorphic dummy instrumentation.

The model 64X accelerometer has a standard cross-talk accuracy of <2%, a standard ZMO of <±20mV and a linearity accuracy specification of <±0.70%.  Features ranges from ±200 to ±2000g and has distinct colored cables specified for

each model so the g-range can visually be identified by the instrumentation engineer during testing. The accelerometer has a standard operating temperature range of -40°C to +121°C and an IP65 environmental protection rating.

 

Applications

  • Anthropomorphic Dummy Instrumentation
  • Crush Zone Testing
  • Pedestrian Impact Testing
  • Auto Safety Testing Applications
  • Shock and Impact Testing
  • Transient Drop Testing

Benefits

  • Standard <2% Transverse Sensitivity
  • Standard <20mV ZMO
  • Linearity <0.7%
  • 10,000g Shock Protection
  • 2-10Vdc Excitation
  • IP65 Environmentally Sealed
  • Optimum Gas Damping
  • Low Noise, Durable Cable
orange bar

Other Auto Safety Sensors

   

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plug & Play

  • Accelerometer Type  MEMS DC

  • Vibration Sensor Product Type  MEMS Accelerometer

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±20

  • Excitation Voltage Range (VDC) 2 – 10

  • Full Scale Output Voltage (VDC) ±.1

Signal Characteristics

  • Frequency Response (Hz) 0-1900 to 0-7000

Body Features

  • Primary Product Material  Anodized Aluminum

  • Product Weight  1 g [ .035 oz ]

  • Number of Sensing Axes  Uniaxial

Mechanical Attachment

  • Sensor Mount Type  Screw Mount

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Current Type  DC

Industry Standards

  • IP Rating  IP66

Other

  • Non-Linearity (FSO) (%) ±.7

  • Acceleration Range (±) (g) 200, 500, 2000

  • Sensitivity (mV/g) .15, .4, .8

Reference Number

  • TE Internal Number CAT-PPA0118

Related Materials

Datasheets & Catalog Pages