This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The NCAP pedestrian impact test sensor is a critically fluid damped accelerometer designed specifically for ATD pedestrian impact and head form testing.

The accelerometer has been certified by Euro NCAP for dummy impact and head form test applications and is available in ranges from ±50g to ±2000g. It features silicon semiconductor strain gages in a half-bridge configuration with a nominal 1500Ω impedance. The design also incorporates integral mechanical over-range stops for high-g protection. The model EGAS-S398C accelerometer is temperature compensated for low drift performance. The thermal compensation circuit is installed in an in-line cable module. 

Benefits

  • Standard <10mV ZMO
  • Linearity <1%
  • Transverse Sensitivity <1%
  • 2-10Vdc Excitation
  • 0.7 Critical Damping Ratio
  • Flexible, Low Noise Cable

Applications

  • Pedestrian Impact Testing
  • ATD Head Form Test
  • Shock and Impact Testing
  • Transient Drop Testing
  • Helmet Impact Testing
orange bar

Other Auto Safety Sensors

  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plug & Play

  • Accelerometer Type  MEMS DC

  • Vibration Sensor Product Type  MEMS Accelerometer

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±10

  • Excitation Voltage Range (VDC) 2 – 10

Body Features

  • Primary Product Material  Anodized Aluminum

  • Product Weight  3.6 g [ .126 oz ]

  • Number of Sensing Axes  Uniaxial

Mechanical Attachment

  • Sensor Mount Type  Screw Mount

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Operation/Application

  • Output Current Type  DC

Other

  • Non-Linearity (FSO) (%) ±.1

  • Acceleration Range (±) (g) 50, 100, 250, 500, 1000, 2000

  • Sensitivity (mV/g) .035, .07, .14, .28, .7, 1.4

Reference Number

  • TE Internal Number CAT-PPA0122

Related Materials

Datasheets & Catalog Pages