Designed to Maximize Performance
CERTI-CRIMP Heavy Head hand tools (HHHT) and dies are designed to crimp a variety of loose piece contacts, including PIDG, PLASTI-GRIP, STRATOTHERM, SOLI-STRAND, coaxial cable and heavy-gauge wire contacts, and to confirm full crimping of the contact. The tools feature a fixed die (crimper), movable die (anvil), locator/wire stop and ratchet, and many offer a three-position insulation adjustment to regulate the crimp height of the contact insulation barrel. The locator/wire stop positions the contact and limits the insertion distance of the stripped wire into the contact, while the ratchet provides full crimping of the contact. Once engaged, it will not release until the dies have been fully closed, enabling maximum electrical and tensile performance of the crimped contact.
Features
- Dies close in a straight action
- Ejects crimped contacts
- CERTI-CRIMP ratchet
- Crimp nest wire size/crimp height laser marked on face of tool
- Weight: approx. 1.3 lbs (0.6 kg)
Applications
- Aluminum seal rings on post-insulated splices
- Multiple wire splice insulating caps
- PIDG Terminals
- PLASTI-GRIP Terminals
- PIDG Butt Splice
- FASTON 250, 375 Series Contacts
- FASTIN-FASTON 375 Contacts
- POSITIVE LOCK 250 Contacts
Related Hand Tools
-
CERTI-CRIMP II Straight Action Hand Tools (SAHT)
Feature a fixed die, movable die, locator/wire stop and a ratchet.
-
Double Action Hand Tool (DAHT)
Designed to crimp a variety of loose piece contacts.
-
TETRA-CRIMP Hand Tool
Built to crimp # 22 to # 10 AWG red, blue, yellow, black HD and green HD PIDG and PLASTI-GRIP contacts and splices.
-
T-HEAD Hand Tool
Engineered to crimp a variety of PIDG, PLASTI-GRIP and STRATOTHERM contacts, splices and wire caps.
-
PRO-CRIMPER Hand Tool
Ideally suited for research-and-development prototyping, networking applications, commercial, industrial and maintenance.
-
UFHT Hand Tool
Features a fixed die (crimper), movable die (anvil), locator/wire stop and a ratchet. It has the same frame configuration as TETRA-CRIMP hand tool, but UFHT is frame only.