Designed to Ensure Quality and Ease of Use
Our TETRA-CRIMP hand tool (part #59824-1) is designed to crimp red (22-16), blue (16-14), yellow (12-10), black heavy duty (16-14 HD) and green heavy duty (20-16 HD) PIDG and PLASTI-GRIP contacts and splices. Features include a fixed die (crimper), movable die (anvil), locator/wire stop and a ratchet. A spring-loaded locator/wire stop holds and positions the contact, while limiting the insertion distance of the stripped wire into the contact. The ratchet confirms full crimping of the contact and prevents crimping of an improperly positioned contact or splice, providing excellent electrical and tensile performance of the crimped contact. Each crimp nest is color-coded to indicate the wire size and match the insulation color of the contact or splice.
Features
- Dies close in an arc-like motion
- Spring loaded contact locator/wire stop and support
- Color coded crimp nest on face of tool
- Ratchet and ratchet release
- Dimensions: approx. 10.25" X 3.5" X 1.00" (260 X 89 X 25 mm)
- Weight: approx. 1.4 lbs (0.64 kg)
Applications
- PIDG Terminals
- PLASTI-GRIP Insulated Ratcheted Hand Tool Terminals
- Wire Size 22-10 AWG
Related Hand Tools
-
CERTI-CRIMP II Straight Action Hand Tools (SAHT)
Features a fixed die, movable die, locator/wire stop and a ratchet.
-
CERTI-CRIMP Double Action Hand Tool (DAHT)
Designed to crimp a variety of loose piece contacts.
-
CERTI-CRIMP Heavy Head Hand Tools (HHHT) and Dies
Engineered to crimp a variety of loose piece contacts including PIDG, PLASTI-GRIP, STRATOTHERM, SOLI-STRAND, coaxial cable and heavy gauge wire contacts.
-
T-HEAD Hand Tool
Built to crimp a variety of PIDG, PLASTI-GRIP and STRATOTHERM contacts, splices and wire caps.
-
PRO-CRIMPER III Hand Tool
Ideally suited for research-and-development prototyping, networking applications, commercial, industrial and maintenance.
-
UFHT Hand Tool
Includes a fixed die (crimper), movable die (anvil), locator/wire stop and a ratchet. It has the same frame configuration as TETRA-CRIMP hand tool, but UFHT is frame only.