Ensure Quality and Performance
T-HEAD tools are designed to crimp a variety of crimp 22 to 14 AWG PIDG, PLASTI-GRIP and STRATOTHERM contacts and feature a fixed die (crimper), movable die (anvil), locator/wire stop and a ratchet. All tools feature a four-position adjustment knob to regulate the crimp height of the contact insulation barrel and a locator/wire stop positions the contact, limiting the insertion of the stripped wire into the contact. A CERTI-CRIMP ratchet enables full crimping of the contact—when engaged the ratchet will not release until the dies have fully closed, ensuring excellent electrical and tensile performance of the contact. A quick take-up handle is used for holding the contact in place while inserting the stripped wire and color-coded nest markings help match contact insulation sleeves.
Features
- Fixed and movable die design
- Contact locator
- Dot code impressions on crimped wire barrel for proper crimp nest inspection
- Quick take-up on handle for holding contact in place
- Four position insulation adjustment
- Color coded nest markings to match contact insulation sleeve
- Used in many MIL Spec and aircraft applications
Fixed and Movable Die Design
- Contact locator
- Dot code impressions on crimped wire barrel for proper crimp nest inspection
- Quick take-up on handle for holding contact in place
- Four position insulation adjustment
- Color coded nest markings to match contact insulation sleeve
- Tool used in many MIL Spec and aircraft applications
Related Hand Tools
-
CERTI-CRIMP II Straight Action Hand Tools (SAHT)
CERTI-CRIMP II tools feature a fixed die, a movable die, a locator/wire stop, and a ratchet.
-
Double Action Hand Tool (DAHT)
The CERTI-CRIMP double action hand tools are designed to crimp a variety of loose piece contacts.
-
Heavy Head Hand Tools (HHHT)
CERTI-CRIMP Heavy Head hand tools and dies are designed to crimp a variety of loose piece contacts including PIDG, PLASTI-GRIP, STRATOTHERM, SOLI-STRAND, coaxial cable and heavy gage wire contacts.
-
TETRA-CRIMP Hand Tool
The TETRA-CRIMP hand tool is designed to crimp # 22 to # 10 AWG red, blue, yellow, black HD and green HD PIDG and PLASTI-GRIP contacts and splices.
-
PRO-CRIMPER Hand Tool
The PRO-CRIMPER III is ideally suited for research-and-development prototyping, networking applications, commercial, industrial, and maintenance.
-
UFHT Hand Tool
The UFHT hand tool features a fixed die (crimper), a movable die (anvil), a locator/wire stop, and a ratchet. It has the same frame configuration as TETRA-CRIMP hand tool but UFHT is frame only.