Versatility and Quality Assurance
CERTI-CRIMP UFHT hand tools (part #58078-3) are designed to crimp a variety of loose piece contacts and confirm full crimping of the contact. The tool features a fixed die (crimper), movable die (anvil), locator/wire stop and a ratchet. It has the same frame configuration as a TETRA-CRIMP hand tool, but is sold as a frame only—dies are interchangeable. A spring-loaded locator/wire stop positions and holds the contact in place, limiting the insertion distance of the stripped wire into the contact. The ratchet confirms full crimping of the contact and prevents crimping of an improperly positioned contact or splice, helping ensure excellent electrical and tensile performance of the crimped contact.
Features
- Frame only, dies are excluded.
- Same frame condiguration as TETRA-CRIMP hand tool
- Dies are interchangeable
- Rachet and ratchet release
- Adjustable terminal locator
- Approx. weight 1.4 lb [0.64 kg]
Related Hand Tools
-
TETRA-CRIMP Hand Tool
The TETRA-CRIMP hand tool is designed to crimp # 22 to # 10 AWG red, blue, yellow, black HD and green HD PIDG and PLASTI-GRIP contacts and splices.
-
Double Action Hand Tool (DAHT)
The CERTI-CRIMP Double Action Hand Tools (DAHT) are designed to crimp a variety of loose piece contacts and to confirm full crimping of the contact.
-
T-HEAD Hand Tool
The T-HEAD hand tool is designed to crimp a variety of PIDG, PLASTI-GRIP and STRATOTHERM contacts, splices and wire caps.
-
Heavy Head Hand Tools (HHHT)
CERTI-CRIMP Heavy Head hand tools and dies are designed to crimp a variety of loose piece contacts including PIDG, PLASTI-GRIP, STRATOTHERM, SOLI-STRAND, coaxial cable and heavy gage wire contacts.
-
CERTI-CRIMP II Straight Action Hand Tools
CERTI-CRIMP II tools feature a fixed die, a movable die, a locator/wire stop, and a ratchet.
-
PRO-CRIMPER Hand Tool
The PRO-CRIMPER III is ideally suited for research-and-development prototyping, networking applications, commercial, industrial, and maintenance.