![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/in-ac-ampmodu-system_50-product-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
1.27 mm x 2.54 mm board-to-board and wire-to-board solutions
AMPMODU System 50 connectors are high density board-to-board (thru-hole and surface-mount) and wire-to-board connectors, composed of one- and two-row receptacles and headers with a .050" x .100" [1.27 mm x 2.54 mm] pitch. These headers and receptacles have a 3.6 A max current rating and accept 30 - 32 AWG (0.25 - 0.20 mm) wire sizes in an Insulation Displacement Contact (IDC) termination style.
Features
Broad portfolio:
- Single and double row, trough hole & surface mount, vertical & right angle, shrouded & unshrouded headers, 2 platings, tube & tape & reel, board-mount & cable connectors, tin or tin-lead on tails.
T&R packaging with caps available:
- Allows automated equipment placement on board.
Positive latch for reliable cable connector mating:
- Provides for functionality in high-vibe environments.
Board-mount housings from high-temp resin:
- Reflow solderable.
- Saving time and money through shared manufacturing processes.
Stand-offs on housings:
- For removal of solder flux.
Non-protrusive hold-downs:
- Allows surface mounting on both sides of board.
- Provides retention during soldering & long-term strain relief for solder joints.
Typical Applications
- Industrial controls
- Building and home automation devices
- Servo drives
- Programmable logic controllers (PLCs) and other I/O devices
- Telecommunications equipment
- Robotics
- Instrumentation and test equipment
- Medical equipment