2.54 mm rugged wire-to-board solutions
AMPMODU Mod IV & V wire connectors are rugged and reliable wire-mount receptacles on a modular .100" x .100" (2.54 x 2.54 mm) centerline. These connectors have a 4.3 A max current rating. They accept 32 - 20 AWG (0.20 - 0.81 mm) wire sizes in a crimp termination style.
Features
- Mate with all AMPMODU II headers
- Polarization and strain relief features available
- Keying plugs available
- Three contact pressure options available for different levels of vibration environments
Typical Applications
- Industrial controls
- Building and home automation devices
- Servo drives
- Programmable logic controllers (PLCs) and other I/O devices
- Machinery
- Telecommunications equipment
- Robotics
- Instrumentation and test equipment
- Medical equipment