2.54 mm rugged board-to-board solutions

AMPMODU Mod II & IV family offers a variety of rugged and reliable board-mount connectors on a .100" x .100" (2.54 x 2.54 mm) centerline configuration with headers utilizing .025" square posts. These connectors have a 3.0 A max current rating. Variants include single row and double row layouts with through-hole, press fit (available for headers only), and surface mount termination styles, vertical and right angle orientations, and various plating options.

Features

Broad portfolio:

  • Single & double row, through hole (TH), surface mount (SMT) & press fit (headers only), vertical & horizontal, various plating options, tube & tape & reel, tin & tin-lead on tails, standard & low profile.

 

Stand-offs on housings:

  • Allow for easy solder flux cleaning.

 

Closed entry housings on receptacles:

  • Provide lead-in ramp for positive mating.
  • Significantly eliminate the possibility of post stubbing.

 

Dual entry receptacle variant:

  • Offers greater flexibility in board assembly.

 

High-temp resin variants:

  • Reflow solderable.
  • Saving time and money through shared manufacturing processes.

 

Headers are available as standard unshrouded, breakaway, reeled breakaway, shrouded, action pin, and stacking types:

  • Offering great flexibility in design architecture.

Typical Applications

  • Industrial controls
  • Building and home automation devices
  • Servo drives
  • Programmable logic controllers (PLCs) and other I/O devices
  • Machinery
  • Telecommunications equipment
  • Robotics
  • Instrumentation and test equipment
  • Medical equipment