![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/ict-kissling-power-relay-470x445.png)
Seamless Power Control
Purpose-built to withstand the toughest challenges, our robust and reliable KISSLING power relays can be trusted to perform under the harshest conditions. Designed specifically for industrial and commercial applications, these relays are environmentally sealed to withstand extreme exposure to the elements – without requiring a gas filling to seamlessly control high-power circuits.
KISSLING Series 31
Intelligent Design
Series 31
While our KISSLING power relay portfolio is broad, with a choice of nominal voltages, amperages, systems and circuits for every requirement, the 31 Series of relays is designed with an extra degree of intelligence for enhanced functionality and versatility.
Complete with the same quality mechanical and electrical switching characteristics, the KISSLING bi-stable Series 31 relays also feature additional electronic functions for pulse protection of the coil, as well as a low energy switching input for direct connection to an ECU. Plus, an optional “energy” function for fail-safe shutoff when power is lost.
Another important advantage, our ENERGY models include a two-pin coil control which allows this relay to serve as a drop-in replacement for a mono-stable relay in applications where the power drain of a mono-stable relay is an issue.
Having the electronic functions directly integrated in the relay not only reduces peripheral circuitry and costs in the vehicle itself, but also improves safety levels in critical switching applications.
1000 A
Maximum Continuous Current
200K
Switching cycles under full current load
+85°C
Maximum Operating Temperature
Seamlessly Control High Power Circuits
KISSLING Power Relays
With a technology that meets or exceeds all IP67 and IP6K9K standards, our KISSLING power relays are equipped for the most demanding applications – supported with a robust design where increased humidity, pressure, shock, vibration and dirt are a brutal reality. From construction, agriculture and commercial transportation to lift trucks, aircraft and ground support equipment, KISSLING power relays are industry-proven in the field.
For long life under extreme operating conditions, our KISSLING power relays are designed without requiring a gas filling to avoid potential degraded performance over time. In addition, auxiliary contacts are optional, so the configuration of the power relay can be optimized to your specific requirements.
Customer Advantages
KISSLING Power Relays
- Available for applications of 12 V- 250 VDC and 50 A to 1000 A continuous current
- Sealing technology IP67 & IP6K9K Non-gas-filled
- On-board control electronics with Series 31
- Up to 200,000 switching cycles under full current load
- Up to 2 million cycles of mechanical life
Global Network
As your ‘one-stop’ supplier, we can ensure a reliable source of trusted KISSLING power relays, when and where they are needed– not only designing and manufacturing these essential components in-house but selling and distributing efficiently around the globe via our extensive distribution network. So you can count on us when you need us most.