MetriMate Rectangular Plastic Connector Systems

TE Connectivity’s Rectangular Metrimate connectors are a rugged and cost-effective solution that can be used to provide power input and output to and from any device. Consisting of Square Grid and In-Line Connectors as well as Blind Mate Drawer Connectors the portfolio provides solutions for most needs. Rectangular Metrimate utilizes the same contact system and the same termination tooling as our highly successful Circular Plastic Connectors. This allows the customer to have a better-applied cost impact due to the overall shared platform with our CPC product line.

triple power lock

Product Features

 

Connector Systems
Wire-to-Wire, Wire-to-Board, Wire-to-Panel
Connector Mounting Type
Board Mount, Cable Mount, Panel Mount
Centerline (Pitch) (mm)
4.39, 5, 5.08, 8
EU RoHS Compliance
Compliant, Non Compliant
Number of positions
3 to 36
EU ELV Compliance
Compliant, Compliant with Exceptions 
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable 
Circuit Application
Power, Power & Signal
Contact Current Rating (Max) (A)
7.5, 13, 14, 47, 55
   
rectangular-plastic-connectors
Rectangular Plastic Connector Selector Tool

MetriMate

The Metrimate connector is a versatile and reliable electrical connector designed for a wide range of industrial applications. It provides secure and efficient connections between electrical devices, offering high-performance data and power transmission capabilities while ensuring durability and ease of use. Presently, connectors are available in various design configurations and the most popular sizes to satisfy a variety of application requirements. Such designs include: square grid connectors for free-hanging and/or panel mounting; free-hanging in-line connectors; square grid and in-line pin and socket headers for pc board mounting; and drawer connectors for rack and panel mounting with radial float.

View Products
MetriMate Connectors
Max Current Rating
Max Voltage
Position Count
Wire Range (AWG/mm^2)
Power / Signal / Hybrid
Temperature Range (°C)
Blind Mating & Panel Mount
Configuration
Connector Type
Standards / Approval

50

600V

1 - 36

30 - 8 AWG

.05 - 8.0 mm^2

Power / Signal

-55 to 120

Yes

Wire-to-Wire, Wire-to-Board

Rectangular, In-Line, Drawer

UL, CSA

This product table can only be viewed on desktop.

M-Series

The M-Series connectors are a robust and versatile solution for demanding industrial environments. These connectors offer high-reliability for power and data transmission, with features such as rugged construction, excellent sealing properties, and modular design options, making them ideal for applications where durability and performance are critical.

View Products
M-Series
Max Current Rating
Max Voltage
Position Count
Wire Range (AWG/mm^2)
Power / Signal / Hybrid
Temperature Range (°C)
Panel Mount
Configuration
Connector Type
Standards / Approval

60

250V

6 - 160CF

30 - 8 AWG

.05 - 8.0 mm^2

Power / Signal

-55 to 150

Yes

Wire-to-Wire, Wire-to-Board

Rectangular

UL, CSA

This product table can only be viewed on desktop.

Miniature Rectangular (MR) Series

The Miniature Rectangular (MR) Series is specifically designed for harsh and rugged environments. These connectors excel in providing reliable and secure connections for industrial applications where resistance to high temperatures, moisture and vibration is essential. With their durable construction and sealing capabilities, the MR connectors ensure optimal performance and protection in challenging conditions.

View Products

Product Features

 
Miniature Rectangular - MR
Max Current Rating
Max Voltage
Position Count
Wire Range (AWG/mm^2)
Power / Signal / Hybrid
Temperature Range (°C)
Panel Mount
Configuration
Connector Type
Standards / Approval

9

250V

2 - 36

26 - 18 AWG

.12 - .80 mm^2

Power / Signal

-55 to 85

Yes

Wire-to-Wire, Wire-to-Board

Rectangular

UL, CSA

This product table can only be viewed on desktop.

AMPINNERGY

AMPINNERGY Wire-to-Wire and Wire-to-Board Connectors provide a reliable and efficient means of interconnecting conductors employed to carry up to 600VAC in power circuits or networks. Furthermore, wire to wire connector housings, mounting adapters, and power terminals are all provided with keying features that make it difficult to improperly assemble and apply the connector. Wire-to-Board connectors are designed to be used in printed circuit boards and other power distribution devices in computers and peripherals along with appliances. Explore Product Specification and Application Specification for more details.

View Products
AMPINNERGY - Power Wiring Device
Max Current Rating
Max Voltage
Position Count
Wire Range (AWG/mm^2)
Power / Signal / Hybrid
Temperature Range (°C)
Panel Mount
Configuration
Connector Type
Standards / Approval

55

600V

2 - 8

10 - 18 AWG

Power

0 to 105

No

Wire-to-Wire, Wire-to-Board

Rectangular

UL, CSA

This product table can only be viewed on desktop.