![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/ind-ac-chc-product-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
Circular Hybrid Connector
A connectivity solution offering high integration of data, signal and power transmission in a circular hybrid design according to the VARAN standard
TE Connectivity (TE) Introduces the Circular Hybrid Connector – CHC with 8 power and 4 data contacts for Industrial Ethernet Connections, the Circular Hybrid Connector has been designed for machine automation applications that require a higher performance data connection and power of up to 10 Amps. The connector provides highly reliable connection technology and meets the demanding durability and quality requirements of real-time Ethernet applications in industrial automation. Combining power supply and data into one single connector provides customers with greater flexibility in machine architecture. With VARAN-bus standard compatibility, the connector supports, for example, fast change over times of molds in molding machines, and simplified cabling reduces installation time by up to 50%.
VARAN
The Real-Time Ethernet Bus System
IP65
Harsh environment ready
Cable
Installation reduction and time reduction by 50%
Features and Benefits
- Extremely robust contact design for longer durability with stainless steel locking lance and multiple contact points
- Hybrid design, combining power and data communication
- Gold, silver and tin plated contacts for industrial automation requirements
- Radial sealing elements provide IP65 sealing performance
- Turning catch-lock ensures safe locking even in high shock and vibration applications
Applications
- High-performance process control systems applications
- Machine automation applications
- Factory automation systems
- Stand-alone or remote power units
- Molding Machines, transport and sorting machines
- Control valves and control units
- Motors