
Reduce cable breakage
TE Connectivity's M12 Railway Cable Connectors for field assembly, designed for railway (EN45545) and automation industry applications, provide a solution that safely and reliably supports communication in harsh environments. Even in extremely rough industrial environments these quality products help provide a safe signal transfer. The M12 Cable Connector, characterized by a reliable 360-degree shielded solution, crimp flange and compact outer dimension, offers a torsion and vibration proof cable strain relief. This reduces cable breakage and makes the system tamper proof. With IP67 rating and compliance to essential rail standards (EN45545), this rail engineered product is fast to assemble in the factory or in the field. To support optimal connectivity between the connector and the cable each combination has been matched. Please check the M12 catalog for released combinations.
M12 Rail Cable Connectors Features
- IP67 waterproof
- Machined crimp contacts (up to 500 Mating cycles)
- Solid machined metal (brass) housing
- Torsion proof cable strain relief
- Compact dimensions diameter 15.2 mm - length 48 mm (Right Angled height is 42.5 mm)
- Weight 24 g
- Available in A-D and X coded
- Data transmission rate up to 10Gb/s
- Temperature range between -40 and +85 degrees Celcius
- Vibration proof up to EN61373 category 1 class B
- Fire performance EN45545-2 HL3 R22/R23
Applications
- Ethernet network
- Audio-visual Communication
- Passenger Information
- Video Surveillance
- Passenger Entertainment and Wifi
- Passenger Information Displays
- Ticket Vending Machines
- Door controls
- HVAC
- Lights
IP67
Water Ingress protection
500
Up to 500 mating cycles
360°
EMI/RFI shielding
Benefits
- Saves assembly time and costs due to easy to install pre assembled components and cable jacket crimping
- Jacket Crimping eliminates cable rotation which results in tamper free system
- Space saving thanks to compact design envelop, M12 Rail Right Angled Connector has a height of 42.5 mm
- Secure 360° EMI/RFI shielding supports secure data transmission and reduces network failures
- Easy logistic, all components together in 1 sales package
- Matching of connector and cable lowers cost of service due to stable connections.
Why Cable Jacket Crimping

Materials and Finishes
Materials | |
---|---|
Housing | Cu alloy Ni Plated |
Insulator + Contact holder | Thermoplastic |
Contact Material | Cu alloy |
Contact Plating | Au |
Sealing | Elastomer |