Reduce installation time and deliver a high data speed
Meet the demand for increasing digitalization in applications such as rail data communication systems and heavy industrial applications. The cables are pre-assembled so customers can reduce installation time. TE’s M12 rail cable assemblies deliver a data speed of up to 10Gb/s and are highly robust to enable the best passenger experience combined with safe and reliable transport.
TE Connectivity’s M12 rail cable assemblies fit heavy industrial applications. The cables are pre-assembled so customers can reduce installation time. With its ruggedized design and contacts, the cable can withstand severe shocks and vibrations according to EN 61373 Cat1 ClassB. They deliver the best data speed possible up to 10 Gb/s and feature compact straight and right angle connectors allowing the cable to be used in confined areas. The unique crimped cable strain relief eliminates conductor breakage and ultimately system failure. At the same time, the crimping system creates a tamper proof installation, eliminating accidental opening of the connector. With its fire and smoke characteristics conforming to EN45545 HL3 this cable assembly can be used in public transportation applications as well as other industrial areas where fire and smoke compliancy is required.
Product Features
- Railway compliant to EN50155 and EN45545.
- Rugged design enables them to withstand vibration according to EN 61373 Cat1 Class B.
- Highly robust to enable the best passenger experience combined with safe and reliable transportation.
- High data transmission speed of up to 10 Gb/s.
Benefits
- Varied series using compact, straight and right-angled connectors allowing the cable to be used in confined areas.
- High speed category 5e or 7 cable ensures they meet future requirements.
- The crimping system creates a tamper-proof installation, preventing accidental unlocking of the strain relief and eliminates cable rotation which potentially leads to conductor breakage.
- M12 Rail Cable Assemblies are IP67 sealed and 100% tested in TE’s factory to eliminate the possibility of false wiring.
- Varied series using compact, straight and right-angled connectors allowing the cable to be used in confined areas.
- High speed category 5e or 7 cable ensures they meet future requirements.
- The crimping system creates a tamper-proof installation, preventing accidental unlocking of the strain relief and eliminates cable rotation which potentially leads to conductor breakage.
- M12 Cable Assemblies are IP67 sealed and 100% tested in TE’s factory to eliminate the possibility of false wiring.
10
Gb/s Data transmission speed
IP67
Sealed
Applications
- Public transportation
- Railway
- Tram
- Metro
- Heavy industrial applications