Revolutionize your PCB Design with Inverted Thru Board Connectors for low profile applications
Inverted thru board connectors turn power delivery upside down, enabling connections from the underside of PC boards and LED arrays. This unique design eliminates top-surface wire management challenges, offering a clean and efficient solution. These headers are built on proven connector systems, perfect for low-profile applications in solid-state lighting LED modules and other PCB designs. Whether enhancing LED arrays or optimizing non-lighting projects, inverted thru-board interconnects provide reliability, space-saving efficiency, and streamlined performance.
Redefine Power Delivery. Experience a new level of efficiency with TE Connectivity's inverted thru-board connectors that turn your power delivery upside down. Designed to enable connections from the underside of PC boards and LED arrays, these unique headers eliminate top-surface wire management challenges for a cleaner, more streamlined design. Built on TE’s proven connector systems, these innovative solutions are perfect for low-profile applications in solid-state lighting LED modules and other PCB designs. Explore our product series below to discover how inverted thru-board connectors can enhance your projects.
Features & Benefits
- The inverted thru board design reduces the profile of LED lights, creating a smooth surface for optimal lighting effects
- ITB headers enable power delivery from the underside of PCBs and LED arrays, eliminating top-surface wire management issues
- BUCHANAN WireMate ITB connectors provide a separable interface, allowing for easy rework or repair
BUCHANAN WireMate ITB Releasable Poke-In Series

BUCHANAN WireMate ITB Releasable Poke-In
The BUCHANAN WireMate Inverted Thru-Board (ITB) connectors are specially designed for use in linear and circular LED modules found in all sorts of commercial and industrial lighting systems. The unique headers enable power delivery from the underside of the PCB and LED arrays, eliminating top-surface wire management issues. With their easy-to-use poke-in and wire release features, the new connectors help shorten installation time and provide extra flexibility for reuse and wire replacement. The connectors are modular in design, available for up to five wire connections and in different colors to help installers avoid mistakes when inserting wires.
Product Features
- Browse Products
- Wire-to-Board connection with horizontal wire insertion
- Wire poke-in design with strong wire retention
- Wire release feature for wire replacement
- Applicable for SMT soldering process
- Applicable wire size: 18-22AWG
- Modular housing design for multi-color combinations
- Data Sheet
High Power Inverted Thru Board SMT Connector

High Power Inverted Thru Board SMT Connector
The High Power ITB SMT Connector is a 7 A, 600 VAC rated inverted header that is ideal for bringing power to today’s high-output FR4, and aluminum clad circuit board LED assemblies. The mating Economy Power II (EPII) Connector works with 22-18 AWG (0.34 mm2 - 0.75 mm2) stranded wire sizes leveraging the proven EP II Connector System.
Product Features
- Browse Products
- Low profile, top surface height of 2 mm above the LED printed circuit board minimizes interference with LED light emission
- EP II Connector provides positive latching to ensure a fully mated connection
- Data Sheet
Inverted Thru Board Card Edge and Poke-In Connectors

Inverted Thru Board Card Edge and Poke-In Connectors
The ITB Card Edge and Poke-In Connectors are two-position, one-piece connectors that share the same PC Board footprint while offering flexibility in providing either a direct card edge mating solution or a poke-in wire connection to the underside of the LED array boards. Both provide 3.0 mm creep and clearance from all other conductive components on FR4 and metal clad printed circuit boards making them suitable for higher voltage designs.
Product Features
- Browse Products
- Offered in two versions to accept 1.0 mm to 1.6 mm thick mating PCBs
- Polarizing keying retention feature option is available to provide additional extraction force
- Accepts mating driver PCB geometry variations to provide flexibility in the end application design
- Range of wire sizes, 18 to 22 AWG or 24 to 26 AWG
- Additional 1 mm in depth to accommodate the wire insulation guide barrels on the bottom
- Data Sheet
Inverted Thru Board SMT Connector

Inverted Thru Board SMT Connector
The ITB SMT Connector provides a small form factor solution to bring power into a conventional or aluminum-clad printed circuit board from the underside of the board. This eliminates the challenges of dressing wires on the top side of LED boards resulting in resulting in low profile, less obstructed p.c. board layout designs. The header mates with the 1.5 mm centerline AMP Mini CT cable assembly and facilitates a simpler assembly of solid state LED lighting for architectural, residential and commercial applications.
Product Features
- Browse Products
- Eliminates wire dress management issues on the top surface of the LED pc board minimizing light obstruction
- Available in 2 thruough 6 positions to address lighting power and control applications
- Accepts 2 through 6 AMP Mini CT cable assemblies, allowing design flexibility
- Data Sheet