Street lighting in an urban tunnel

LIGHTING THE WAY WITH PRECISION AND POWER

Explore TE's photocell solutions to automate outdoor lighting with reliable visibility, safety, and aesthetics. From reducing nighttime accident risks on roadways to enhancing streetlight efficiency in cities, our components help create safer, brighter spaces.

Outdoor lighting in residential areas helps increase the appeal and security of parks, shopping areas, parking lots, and common spaces such as public walkways, residential streets, and around apartment buildings. At manufacturing facilities and warehouses, outdoor area lighting helps to prevent accidents by improving the visibility of people, equipment, environmental and objects. 

 

Today's outdoor lighting systems are increasingly designed for connected solutions with smart cities in mind.These systems typically involve integrating with advanced controls, including dimming functionality, LED lights and dimming controls. To define these technological advancements, engineers have updated standards to align with the future state of automated lighting. TE’s portfolio contains a range of low-cost, simple on/off photocells. However, as cities and municipalities face  continued pressure to reduce energy budgets, the ALR range now includes dimming products. Part-night photocells that turn the lights off completely for a duration of the dark period introduce legislative, safety and security issues. With dimming photocells, you do not need to compromise. They reduce the amount of energy usage without the drawbacks of turning the lights off completely.

 

Informed by our 50 years experience designing robust controls for lighting systems in communities around the world, we have developed the LUMAWISE ALR photocontrols to automate luminaire operation for a wide variety of on/off applications, along with dimming options. Our ALR series street lighting photocells are ANSI C136.10 or Zhaga Book 18 compliant photocontrols.

Zhaga-D4i-certified ALR digital photocells from TE Connectivity help ensure nighttime safety and lower power consumption and therefore reduce CO2 emissions in sustainable and environmentally friendly streetlights. Like any photocell, TE's new photocell controls the switching on and off of street lighting, and also can dim the light source during preset periods of darkness. This intelligent and sustainable operation of streetlighting helps to increase nighttime safety, while reducing energy consumption and utility costs in public spaces.

LUMAWISE ALR 11000

The ALR 11000 photocells are commonly used to illuminate roads, walkways, parking lots, railway stations, parks, and recreational areas. They contribute to energy savings and play a crucial role in reducing power consumption and CO₂ emissions, making street lighting more sustainable and environmentally friendly. While maintaining public safety, photocells also help reduce light pollution in cities, which can have harmful effects on wildlife and human health.

 

The ALR 11000 photocell is compatible with all Zhaga-D4i certified luminaires and seamlessly integrates into the Zhaga-D4i ecosystem, the current standard for smart cities. It can function as a stand-alone control device or be combined with TE’s Zhaga-D4i  LUMAWISE Motion sensors. With its compact design, it offers a high degree of flexibility, making it ideal for decorative and historical luminaires.

Shop LUMAWISE ALR 11000 Photocontrols

LUMAWISE ALR
LUMAWISE ALR 11000 digital dimming photocells help reduce electricity costs for street lighting.

Both TE's 7000 series and 8000 series controls feature a universal, three-pole, locking connection compatible with all ANSI/NEMA C136.10 receptacles. Using a rotatable receptacle allows the photocell aperture to be uniformly oriented, typically facing north, so light fixtures are powered just before sunset and turned off after sunrise. The interlocking base/cap design, common to both controls, is manufactured from UV stabilized materials rated for high temperatures. These products are constructed to endure the harsh environments required by road lighting, protecting electric components from dust, rain, ice, and snow. These utilize an IR filtered sensor, responding to light changes with sensitivity that mimics the human eye. In addition, this filtering provides consistent light sensing, (significantly) reducing sensor drift for the life of the control. Voltage ratings from 105 – 305 VAC at 50/60 Hz allow this control to be applied to a wide range of applications. Explore ANSI street lighting photocells. 

LUMAWISE ALR series photocontrols
Our LUMAWISE ALR series photocontrols are engineered for reliable performance under harsh conditions, including dust, rain, ice, and snow.
LUMAWISE ALR 7000 Series

LUMAWISE ALR 7000 Series

LUMAWISE ALR 7000 series photocontrol offers utility-grade, multi-volt performance for roadway, street, and area lighting. Designed for durability, it surpasses 20,000 On/Off cycles, ensuring a lifespan of 8 to 10 years. The IR-filtered phototransistor provides human-eye response and drift-free light sensing, while the interlocking base/cap design ensures robust environmental protection. With options for surge protection up to 1025J and ingress protection up to IP66, the 7000 series meets the demands of challenging applications.

divider
LUMAWISE ALR 8000 Series

LUMAWISE ALR 8000 Series

LUMAWISE ALR 8000 Series Photocontrol delivers ultra-high performance and durability, designed for 20-year operation in roadway, street, and area LED lighting. Its advanced design eliminates electrolytic capacitors and includes a 30 AMP rated 120 VAC relay, ensuring over 20,000 On/Off cycles per ANSI C136.10. Featuring a high-temperature base, UV-stabilized housing, and interlocking base/cap design, it offers superior environmental protection. With options for surge protection up to 1025J and ingress protection up to IP66, the 8000 Series sets a new standard for long-lasting lighting control.

divider
LUMAWISE ALR AA Series

LUMAWISE ALR AA Series

LUMAWISE ALR AA 2000EL is an electronic version of TE’s popular AA series button photocell. The button cell, wired in design, is a photocontrol solution for multiple luminaire form factors. The compact form is designed to be internally hardwired in the luminaire. The polycarbonate lens gives a discrete appearance as well as a rugged construction. The device gives dusk and dawn control of incandescent and LED light sources. Via an electromagnetic relay rated for greater than 20k operating cycles.

LUMAWISE Open Caps & Shorting Caps

Durable, weather resistant LUMAWISE ALR open caps and shorting caps provide IP54 rated environmental protection for photocontrol receptacles in outdoor luminaires. Our LUMAWISE Endurance N shorting and open caps deliver IP66 rated protection if a fully dust-proof seal is required that provides for enhanced protection against water jet.

 

Our shorting caps keep the light fixture safely energized prior to photocontrol installation or for maintenance purposes. If lighting is no longer required or must be suspended, an open cap may be installed, disconnecting it from electrical service. Our LUMAWISE ALR MC-10 models incorporate surge protection without additional wiring or components.

  1. LUMAWISE Endurance N - Shorting and Open Caps

According to Scott Hamilton, Global Product Manager at TE Connectivity, LUMAWISE shorting and open caps are suitable for an outdoor environment 365 days of the year. The LUMAWISE shorting and open cap product offering for LED lighting includes two selections of ANSI C136.10-compliant shorting and open caps. The caps close or open the primary electrical circuit in an outdoor luminaire that runs across an NEMA twist-lock receptacle.

Contact us form page
Let's turn ideas into innovations! Connect with an expert.