NEMA Lighting Control Base Designed to Optimize Efficiency And Reduce Time To Market
The LUMAWISE Endurance N Enhanced Base is a versatile lighting control NEMA base assembly designed to streamline outdoor and street lighting. It integrates AC power switching, a DC power supply, surge protection, relay switching control, and an energy metering interface into one compact solution. Its enhanced design enables cost-effective reuse by organizing DC power and signaling interfaces for simplified development. Fully compatible with ANSI C136.41 dimming receptacles, the Enhanced Base provides an accelerated starting point for customer-designed electronic solutions, enabling faster development and reducing time to market.
The streetlight control node is a platform with almost unlimited opportunities to create value through innovation, but nearly every solution must address a few common needs: mechanical mounting and sealing, surge protection, load switching, AC/DC power conversion, and an energy metering interface. With the LUMAWISE Endurance N Enhanced Base, we implement these core features in a robust, flexible, and easy to interface platform, allowing engineers and designers to focus on the business of innovation and implementing their differentiating product features without worrying where the DC power supply will come from or how to interface with the switching relay. Even for engineers experienced in the design and implementation of multi-output, isolated AC/DC power supplies, there are many pitfalls and opportunities for costly design loops throughout the development and qualification process. This is especially true when the product must consider the creepage, clearance, isolation, and emissions requirements of multiple certification and standards bodies. By offering a NEMA base with these power supply functions already implemented, the enhanced base de-risks project schedules and cost of design changes, reduces opportunity cost by enabling more value-adding innovation using the same time & designers, and streamlines supply chains, all to drive benefit of the bottom line.
Technical Features
ANSI Street Lighting Accessories
MATERIALS: | |
---|---|
Housing | PBT |
Dimming contacts | Copper alloy gold plated |
Power contacts | Copper alloy tin plated |
Gasket | Vinyl-nitrile foam |
O-Ring | Silicone rubber |
RoHS | compliant |
ENVIRONMENTAL | |||||
---|---|---|---|---|---|
Operating temperature | -40°C to +85°C | ||||
Relative humidity | Operating: 15% to 96% - Non-condensing environment | ||||
Altitude |
|
Operating | -15M to +2,000M |
Non-Operating | -15M to +14,000M |
Product Features
- Standard NEMA/ANSI street lighting interface
- Universal AC input range
- Integrated surge protection
- Isolated 24V mA DC output for ballast control communications
- Isolated 5V and 3.3V DC outputs for customer circuits
- Low voltage signal interface to light fixture
- Line voltage and current sense interface for energy metering
- Long life relay with zero-cross switching for AC load control
- Designed for compliance with UL 773, ANSI C136.41 and FCC Title 47 part 15