![](/content/dam/te-com/images/industrial/global/product-hero-rendition/lumaiwse-alr-11000-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Controlling LED lighting systems: Analog and Digital photocells
Our ALR series street lighting photocells are ANSI C136.10 or Zhaga Book 18 compliant photo controls. Offering an economical and reliable means of controlling lighting systems from dusk to dawn. Whether these be simple on or off or with digital dimming controls. These products are engineered specifically to enhance lighting system performance and enable energy savings.
Zhaga Street Lighting Photocells
A certified Zhaga-D4i device gives the end user the confidence that they will work with any Zhaga-D4i-certified luminaire. The compact form factor isn’t only aesthetically pleasing, making it suitable for luminaire form factors beyond cobra heads, but it also gives enhanced sealing performance. Using digital communications and a unique algorithm to define virtual midnight and energy-saving dimming schedules.
Features & Benefits
- Form factor: Zhaga Book 18
- On: 35lux, Off 18lux (other values available upon request)
- Delay time: 25secs
- Operating voltage: 24Vdc ±10%
- Operating temperature range: -40°C to +80°
- Relative humidity: 90%
- Time reference stabilization: <3 days
- Communication protocol: D4i
- P66
- IK09
- Compatible with LUMAWISE Motion sensor
Applications
- Outdoor LED lighting
- Highway lighting
- Parking lot lighting
- Public areas lighting
- Railway stations lighting
- Roadway lighting
- Street & area lighting
- Tram lines lighting
![](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)
ANSI Street Lighting Photocells
The ANSI ALR portfolio features state-of-the-art electronic circuitry that utilizes a non-drifting phototransistor light sensor, as well as thermal versions, to give uniform and consistent turn-on/off levels. With ingress levels up to IP66 and a voltage range of 105 – 305Vac, produces a simple on-and-off controller in a competitive solution.
Features & Benefits
- Supports multiple input voltages
- ANSI C136.10 compliant
- Up to 20 years rated life
- MOV surge protection
- UL | CSA Listed
Applications
- Outdoor LED lighting
- Highway lighting
- Parking lot lighting
- Public areas lighting
- Railway stations lighting
- Roadway lighting
- Street & area lighting
- Tram lines lighting