Energy-Efficient Street Lighting with Zhaga Photocell Technology

The ALR 11000 Digital Photocell is a smart street lighting solution that combines on/off functionality with energy-saving dimming. It automatically dims lights during preset hours, reducing energy consumption and lowering costs. Compatible with the Zhaga-D4i ecosystem, it integrates seamlessly with Zhaga-D4i-certified luminaires and uses the Zhaga Book 18 interface for easy installation. The compact design enhances both aesthetics and sealing, while digital communication and advanced algorithms ensure optimal lighting control based on ambient light levels. It can work as a standalone control device or with a Zhaga-D4i motion sensor. The device monitors ambient light levels to switch the driver’s output on, off, and dim using the D4i protocol. Ideal for smart city applications, the ALR 11000 delivers efficient, cost-effective lighting solutions.

Product Features

View Products

Standards Zhaga-D4i, Book 18
Operating Temperature (°C) -40°C to +80°C
Default Parameters On: 35 lux, Off 18 lux (Other values available) Ingress Protection IP66 and IK09
Delay Time 25 secs UL Rating UL773
Operating Voltage 24 Vdc ±10% Mechanical 29mm H x 48mm D
Relative Humidity 90% Safety Standards CE and UKCA Marked
Time Reference Stabilization <3 days Compatible Part LUMAWISE Motion Sensor

Product Benefits

  • A proprietary algorithm allows for virtual midnight to be defined within ±15 mins, without the use of an expensive GPS radio
  • A multistage profile allows different dimming levels at different times of the dark period, helping to maximize energy savings
  • Compatible with all Zhaga-D4i certified luminaires
  • Ultra-compact size for great aesthetics and design freedom for decorative and heritage luminaires
  •  10-year design life
Contact us form page
Let's turn ideas into innovations! Connect with an expert.