Support speeds up to 32 GT/s
TE Connectivity's (TE) PCIe Gen 5 CEM connectors are backward compatible with all generations of PCI Express signaling and address the needs of higher speed performance with a roadmap of data rates that can reach up to 32 gigtransfers per second (GT/s) per differential signal pair. We can provide a broad product portfolio, early sample support, quick mass production and high reliable signal integrity performance.
Product Benefits
- Support next-generation processors for better system application scaling and higher bandwidth
- Backward compatible to PCIe Gen 4/3/2/1 products in interface and footprint
- Multiple configurations to fulfill various applications
- Total portfolio solution and flexible small quantity samples
- Fully complies with environmental, healthy and safety requirements.
Product Features
- Pitch: 1.00 mm
- Speed: 32 GT/s
- Impedance: 85 Ω
- Tail: vertical SMT
- Pin: x16 (164P), x8 (98P), x4 (64P), x1 (36P)
- Housing: ROHS compliant, low halogen, high-temperature thermal plastic
32
GT/s
1.00mm
Pitch
85Ω
Impedance
Markets & Applications
- Data center
- Hight performance computing
- Artificial intelligence
- Test & Measurement
- Automotive
