High-Density Cable Connectors For Automated Assembly

Our portfolio of flat flexible cable (FFC) connectors includes a variety of high density cable-to-board and cable-to-cable connectors designed for automated assembly. Our portfolio includes wire-to-board products on .100 in [2.54 mm] and 0.050 in [1.27mm] centerlines and wire-to-wire products on 0.100 in [2.54 mm] centerlines.

design
YOUR PROJECT STARTS HERE. From cart to creation—get what you need when you need it from the NexFront store.
ffc

Product Features

  Centerline   .050 in (1.27 mm) or .100 in (2.54 mm)
  Housing Size   Slimline or Standard
  Nmber of Rows   Single or Dual
  Positions   Up to 100

Featured Products

FFC FLEXPAC Connectors

A versatile interconnection solution for high performance applications. Combines flat conductor cable technology with a variety of contact and connector termination styles. Coupled with polarized locking headers, these enable the specification of custom designed assemblies tailored to the specific board-to-board application.

 

 

ZIF Connectors

Zero insertion force (ZIF) connectors allow for easy cable insertion and a reliable connection.

 

 

Trio-Mate Connectors

Accepts FFC cable, flexible etched circuitry, or membrane switch circuitry. Contact area .005 to .015 [0.13 to 0.38] thick. High extraction force.

Select Applications

FFC Connectors

  • Membrane switches
  • Displays
  • Industrial Controls
  • Test Equipment
  • 3D printers, inkjet, and laser printers
  • PCs / Laptops
  • Disk drives
  • Data systems
  • Appliances
  • Medical devices