![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/FFC-470X445.jpg/jcr:content/renditions/hero-product-master.jpg)
Flat flexible cable solutions designed for flexibility and durability
Our portfolio of flat flexible cable (FFC) connectors includes a variety of high density cable-to-board and cable-to-cable connectors designed for automated assembly. Our portfolio includes wire-to-board products on .100 in [2.54 mm] and 0.050 in [1.27mm] centerlines and wire-to-wire products on 0.100 in [2.54 mm] centerlines. Receptacle housings not only mate with the pin housings, but also with an array of printed circuit board (PCB) headers from other TE product families, including AMPMODU and AMP-LATCH connectors. Our FFC products includes the higher performance FLEXPAC connector system, the specialized TRIOMATE connector system, and a ZIF (zero insertion force) connector family.
Product Features
FFC Connectors
- Cable stripping and plating eliminated
- High speed sequential application of multiple-crimp contacts
- Underwriters Laboratories Inc., File No. E28476
- CSA Report No. LR 7189A-91
- Single and double row housings: plain and latch
- Pin, receptacle, card edge, and solder tab contact options
- Capability of intermixing FFC cable and round wire contacts
Not only does this quick reference guide cover FFC connectors, but also includes information for FLEXPAC, TRIO-MATE and a ZIF (zero insertion force) connector family.
Product Line Options
Flat flexible cable (FFC) connectors
-
FFC Contacts
Multiple-crimp design is featured on all .050 [1.27] and .100 [2.54] centerline FFC contacts. Four crimping tines are used on the cable insulation and conductor, for optimum electrical and mechanical reliability. Supplied in strip form on reels for sequential termination.
-
FFC Housings
FFC housings are loaded with the prepared FFC cable assembly before the assembly is mated with a board side header (in wire-to-board solutions), or another FFC cable assembly (in wire-to-wire solutions). Housings are available in standard or slimline, single or dual row style, with or without latching, and with or without mounting ears.
-
FFC FLEXPAC Connectors
A versatile interconnection solution for high performance applications. Combines flat conductor cable technology with a variety of contact and connector termination styles. Coupled with polarized locking headers, these enable the specification of custom designed assemblies tailored to the specific board-to-board application.
-
ZIF Connectors
Zero insertion force (ZIF) connectors allow for easy cable insertion and a reliable connection.
-
Trio-Mate Connectors
Accepts FFC cable, flexible etched circuitry, or membrane switch circuitry. Contact area .005 to .015 [0.13 to 0.38] thick. High extraction force.
↑
High density packaging
↓
Low profile design
↔
Wide variety of housing options
Select Applications
FFC Connectors
- Membrane switches
- Displays
- Industrial Controls
- Test Equipment
- 3D printers, inkjet, and laser printers
- PCs / Laptops
- Disk drives
- Data systems
- Appliances
- Medical devices
Frequently Asked Questions
Q: Are you looking for a crimp termination solution or a direct cable mating solution?
A: TE's FCC Products can accommodate both termination styles. Our standard FFC and FLEXPAC offerings can accommodate crimp termination, while our TRIO-MATE and ZIF offerings can accommodate direct cable mating.
Q: What type of cable are you hoping to terminate?
A: TE’ s FFC offering, along with its sister product, FPC, can solve your cable termination needs.