Robust Wire Splice for Harsh Environments

Compact seal splice creates a robust wire-to-wire connection and protects the connection against harsh environments, including water and UV exposure. The splice features an ergonomic design with an insulation displacement contact (IDC) that provides an easy installation process. The transparent housing allows for visual confirmation of mating status, while color coded connectors reduce the risk of mis-mating. The compact seal splice also delivers design flexibility and safety, with a small size that can be installed in confined spaces and flame-resistant materials that meet UL 94 V-0 and glow wire test (GWT) standards. This product is an excellent solution for harsh environment applications, including air conditioning, outdoor lighting, and indoor wet environments.

Product Features

Centerline (mm) N/A Operating Temperature (°C) -40 to +105
Maximum Current Rating (A) 20 Wire Size (AWG) 18-12
Voltage Rating 600 VAC Positions Available N/A
IEC 60335-1 Glow-Wire Available Yes Sealed Version Available Yes
UL94 Rating Available V-0 Color/Keying Available Yes
Agency Approvals UL486C Available Configurations Wire-to-Wire
Compact Seal Splice

Robust Wire Splice for Harsh Environments

Compact Seal Splice

Robust Wire Splice for Harsh Environments