Combine reliability with ease of termination
Our CoolSplice connectors are wire-to-wire splices designed to connect discrete wires for a wide variety of indoor and outdoor lighting, HVAC, building safety and security systems and other electrical installations.
Features and Benefits
- Easy factory or field installation using independent push button termination for left and right side of the connector
- Save installation time and eliminate the need to pre-strip wires with insulation displacement technology (IDC)
- Enable a waterproof solution with an IPX5, IPX7 and IPX8 (2 hours, 1m under water) rated splice
- Save installation time through a simple push button termination using standard tools
- Terminates 22 AWG to 12 AWG (0.34 mm2 - 4.0 mm2) solid and stranded wire
CoolSplice connectors elegantly combine reliability with ease of termination. No need for special tooling; a common pair of pliers is used to pushbutton terminate insulated wires into an insulation displacement crimp contact. Suitable for splicing 22 AWG to 12 AWG (0.34 mm2 - 4.0 mm2) solid and stranded wire, the CoolSplice connectors enable an industry proven reliable connection. Wires are terminated independently for ease of use, and this feature allows for factory pre-termination of one wire and field termination of the second during installation. All CoolSplice connectors offer a gelfilled sealed version of the standard product extending use of CoolSplice into harsh environment applications requiring ingress protection from the elements. A thoughtful design includes a clear body material for visual inspection of the termination and to distinguish between our standard and sealed product.
Applications
- Roadway, Street and Area Lighting
- Signs and Building Façade Lighting
- Indoor Lighting Fixtures
- Wiring Harness Field Repairs
- Audio speaker connections
- Lighting in furniture
- Commercial refrigeration lighting
- Display and cabinet lighting
- Bridge and Tunnel Lighting
- Security and alarm systems
- Domotics (home automation)
- Wide range of other applications
Learn More
-
Product Drawing: CoolSplice Connector
The CoolSplice connectors are easy to terminate, and suitable for splicing 22 AWG to 18 AWG (0.34 mm2 - 0.75 mm2) solid and stranded wire. Through a push button and Insulation Displacement Technology (IDC), a common pair of pliers is used to terminate insulated wires making special tooling unnecessary and installation easy and fast. The CoolSplice connectors provide a reliable connection visually confirmed through the clear sidewall.
-
Product Drawing: CoolSplice Large Wire Connectors
With these connectors, the CoolSplice Connector portfolio has been expanded to include connectors suitable for larger wire sizes (18 AWG to 12 AWG (0.75 mm2 - 4.0 mm2)). Red, yellow & blue color coded termination buttons take the guess work out of matching wire size to appropriate connector.
Product Training
-
CoolSplice connectors
Take the product training on our CoolSplice connectors (English).