Combine reliability with ease of termination

Our CoolSplice connectors are wire-to-wire splices designed to connect discrete wires for a wide variety of indoor and outdoor lighting, HVAC, building safety and security systems and other electrical installations.

Features and Benefits

  • Easy factory or field installation using independent push button termination for left and right side of the connector
  • Save installation time and eliminate the need to pre-strip wires with insulation displacement technology (IDC)
  • Enable a waterproof solution with an IPX5, IPX7 and IPX8 (2 hours, 1m under water) rated splice
  • Save installation time through a simple push button termination using standard tools
  • Terminates 22 AWG to 12 AWG (0.34 mm2 - 4.0 mm2) solid and stranded wire

CoolSplice connectors elegantly combine reliability with ease of termination. No need for special tooling; a common pair of pliers is used to pushbutton terminate insulated wires into an insulation displacement crimp contact. Suitable for splicing 22 AWG to 12 AWG (0.34 mm2 - 4.0 mm2) solid and stranded wire, the CoolSplice connectors enable an industry proven reliable connection. Wires are terminated independently for ease of use, and this feature allows for factory pre-termination of one wire and field termination of the second during installation. All CoolSplice connectors offer a gelfilled sealed version of the standard product extending use of CoolSplice into harsh environment applications requiring ingress protection from the elements. A thoughtful design includes a clear body material for visual inspection of the termination and to distinguish between our standard and sealed product.

Applications

  • Roadway, Street and Area Lighting
  • Signs and Building Façade Lighting
  • Indoor Lighting Fixtures
  • Wiring Harness Field Repairs
  • Audio speaker connections
  • Lighting in furniture
  • Commercial refrigeration lighting
  • Display and cabinet lighting
  • Bridge and Tunnel Lighting
  • Security and alarm systems
  • Domotics (home automation)
  • Wide range of other applications
  1. CoolSplice Connectors (English)

TE Connectivity’s CoolSplice Connectors are IPx8 rated in-line splices suitable for outdoor applications. Wire termination is done independently by inserting a wire into the end of the connector and pushing down the color coded button with a standard pair of pliers. The connector is side-by-side stackable, enabling multi-position configurations.