Increasing connectivity and safety through Data Cables
TE Connectivity offers a complete portfolio of Rail data cables ranging from high speed CAT 7 4 pair, CAT 5 quad to 120 ohm profibus cables. All cable jackets are Halogen-free, flame-retardant meeting EN45545-2 HL 3 standards. Most designs offer both a standard cable jacket to EN45545-2, and a cross-linked ruggedized version to EM-104 is also available. TE not only has a large list of standard parts but also has the design capabilities to create custom designs to meet individual customer requirements.
Rail High Speed Data Cable Portfolio
Cat 5e
Bandwidth of 100MHz over a distance of 100m and intended for transmission of dataspeeds of up to 1Gbps available in 4 pair confuguration. Cat 5e is also available in Quad format (2 pair) but only delivers about half the data rate. Cat5e represents the base Ethernet cable construction and is available with a range of screening options. Most designs offer both a standard cable jacket to EN45545-2, and a cross-linked ruggedized version to EM-104 is also available.
Cat 6
Bandwidth of 250MHz over a distance of 100m and intended to offer an electrically more robust platform for 1Gbps applications only available in 4 pair construction, Cat 6 represents an enhanced 1Gbps Ethernet cable which is electrically more robust and is also available with a range of screening options. Most designs offer both a standard cable jacket to EN45545-2, and a cross-linked ruggedized version to EM-104 is also available.
Cat 7
Bandwidth of 600MHz over a distance of 100m and intended for transmission of dataspeeds of up to 10Gbps only available in 4 pair construction. Cat 7 Ethernet cables offer additional shielding against internal crosstalk and external interference and with more than double the bandwidth of CAT 6 is well suited to supporting next generation multi-media applications whilst assuring better signal quality. Most designs offer both a standard cable jacket to EN45545-2, and a cross-linked ruggedized version to EM-104 is also available.
Potential Applications
- Passenger Information: Itinery of Schedule, Announcements, Destination Information & Entertainment
- Internet access: News, Games, Video, Music & Advertising
- Train Operating Systems: On Board Ticketing, Passenger Counting, Automated Logistics & Train location
- Staff information Systems: Fault Reporting, Data Collection, Intranet Access & Diagostics On Train Monitoring & Recording, CCTV, HVAC.
- Broadband Data Transmission
CAT 5e Data Cable
CAT 5e 100 MHz high performance networking cable for railway supports traditional train bus and fast Ethernet applications. The enhanced design enables designers to balance performance requirements with installation time, lowering total costs and assuring system performance. Currently Cat5e cables are the predominant data cable type used within the Rail industry.
Features
CAT 5e Data cables
- Two twisted pairs (in a quad formation) with an overall braid-shield (can be supplied as a four pair construction if required)
- Supports fast Ethernet applications
- Standard design for most modern day rail applications
- Stranded conductors for flexible cable applications
- Improved EMI shielding effectiveness, prevent external interference to signals and reduce noise
- High performance rail qualified to EN 45545-2
- Cross linked outer jacket version available for harsh enviroments
- Can produce bespoke design to meet customers exact needs available
CAT 7 Data Cable
This cable delivers a bandwidth of 600MHz and supports data rates up to 10Gbps, expanding design capabilities into broader bandwidth Ethernet applications. The enhanced design enables designers to balance performance requirements with installation time, lowering total costs and assuring system performance. Currently the 100MHz, Cat5e is the data cable type predominantly used within the rail industry, supporting data rates up to 1Gbps. The ongoing introduction of high speed data applications with ever increasing data rate demands allows future proofing to be built in whenever Cat 7 cables are installed or replaced.
Features
CAT 7 Data cables
- Four individually foiled twisted pairs with an overall braid-shield and available in a range of conductor sizes
- Supports data rates of up to 10Gbps
- Expanded design capabilities for higher bandwidth Ethernet applications.
- Stranded conductors for flexible cable application use
- Improve EMI shielding effectiveness, reduces external interference to signals and reduce noise
- High performance rail approved to EN45545-2 up to hazard level classification HL3
- Reduced toxicity solutions
- Cable constructions are also available with Radiation Cross-Linked Sheath for improved fluids resistance.
- Can produce bespoke design to meet customers exact needs available