MIL-SPEC Wire & Cable

TE’s solutions for defense applications, qualified to SAE and NEMA standards and approved by NAVAIR.

Military Qualified
Wire & Cable

TE Connectivity’s (TE) military-qualified, high performance primary wires and cables, offered in both single-wall and dual-wall constructions, provide small size, light weight, and outstanding chemical resistance. TE’s Raychem material science and irradiation crosslinking technology is the foundation that supports a range of wire and cable products with the right balance of properties to help meet the challenges of the harshest environments. Our SAE AS81044 and SAE AS22759 hook up wires and associated NEMA WC27500 cables provide excellent abrasion and cut-through resistance and flexibility, with an extended temperature range from -65°C to +200°C.

Key Features of Mil-Spec Wire & Cable

  • Extremely reliable choice for aircraft manufacturers for over 50 years
  • Tough and dependable crosslinked extruded material
  • Abrasion resistant and withstands mechanical damage
  • Small size, lightweight, and resistant to most chemicals and fluids
  • Easy to cut, strip and mark
  • Suitable for high temperature and harsh environment applications
connect-with-us
Not finding a product matching your exact specifications? Our engineers can help you design a new configuration to meet your needs.
adm helicopter
tank
connect with us
Find the right MIL-SPEC wire and cable for your next defense project