MIL-SPEC Wire & Cable
TE’s solutions for defense applications, qualified to SAE and NEMA standards and approved by NAVAIR.
Military Qualified
Wire & Cable
TE Connectivity’s (TE) military-qualified, high performance primary wires and cables, offered in both single-wall and dual-wall constructions, provide small size, light weight, and outstanding chemical resistance. TE’s Raychem material science and irradiation crosslinking technology is the foundation that supports a range of wire and cable products with the right balance of properties to help meet the challenges of the harshest environments. Our SAE AS81044 and SAE AS22759 hook up wires and associated NEMA WC27500 cables provide excellent abrasion and cut-through resistance and flexibility, with an extended temperature range from -65°C to +200°C.
Key Features of Mil-Spec Wire & Cable
- Extremely reliable choice for aircraft manufacturers for over 50 years
- Tough and dependable crosslinked extruded material
- Abrasion resistant and withstands mechanical damage
- Small size, lightweight, and resistant to most chemicals and fluids
- Easy to cut, strip and mark
- Suitable for high temperature and harsh environment applications

SAE AS81044/5,/6,/7,/8,/9, /10,/11,/12,/13
Radiation-Crosslinked, Dual Wall, Polyalkene Insulated, Normal/ Medium/ Lightweight Wire

SAE AS22759/16,/17,/18,/19, Modified ETFE
Modified ETFE, Single Wall, ETFE Insulated, Medium Weight Wire

SAE AS22759/32,/33,/44,/45, 46,Modified Crosslinked ETFE
Radiation-Crosslinked, Single Wall, ETFE Insulated, Lightweight Wire

SAE AS22759/34,/35,/41,/42, 43,Modified Crosslinked ETFE
Radiation-Crosslinked, Dual Wall, ETFE Insulated, Normal Weight, Airframe Wire

SAE AS22759/51,/52, Modified Crosslinked ETFE
Radiation-Crosslinked, Single Wall, ETFE Insulated, Lightweight Wire

SAE AS22759/53,/54, Modified Crosslinked ETFE
Radiation-Crosslinked, Dual Wall, ETFE Insulated, Normal Weight Wire

NEMA WC 27500 - MD, ME, MF (AS81044/5,/6,/7 Basic Wire Spec.)
Modified Radiation-Crosslinked PVDF, Dual Wall Primary Wires braided and jacketed Cable, Normal Weight Airframe Cables

NEMA WC 27500 - MG, MH, MJ (AS81044/8,/9,/10 Basic Wire Spec.)
Modified Radiation-Crosslinked PVDF, Dual Wall Primary Wires braided and jacketed Cable, Medium Weight Cables

NEMA WC 27500 - MK, ML, MM (AS81044/11,/12,/13 Basic Wire Spec.)
Modified Radiation-Crosslinked PVDF, Dual Wall Primary Wires braided and jacketed Cable, Lightweight General Purpose Cables

NEMA WC 27500 - SB, SC, SR, SS, ST (AS22759/32,33, 44,45,46 Basic Wire Spec.)
Modified Radiation-Crosslinked, ETFE Insulated, Single Wall Primary Wires braided and jacketed Cable, Lightweight Cables

NEMA WC 27500 - SD, SE, SM, SN,SP (AS22759/34,35, 41,42,43 Basic Wire Spec.)
Modified Radiation-Crosslinked, ETFE insulated, Dual Wall Primary Wires braided and jacketed Cable, Normal Weight Airframe Cables

NEMA WC 27500-*UB (AS22759/52 Basic Wire Spec.)
Ultra Low Fluoride Radiation-Crosslinked Modified ETFE, Dual Wall Primary Wires with braid and outer jacketed Cable