testing services

Commissioning and In-field Testing Services Solutions

Contact us to learn more
*Required fields

Test your cables to guarantee reliable power connections

Ensuring that your cables are correctly installed can prevent future faults from occurring.

Avoiding downtime is key to business performance. Our technicians can support with replacement of failed products, re-test of products once installation is complete, supervision of installers, delivery of detailed test reports, all of these in a package deal including product, training, commissioning testing services and extended warranty.

We provide the following testing services:

• Partial Discharge (PD)
• VLF with AC Withstand
• Tan Delta
• Voltage level:

 

1. 5/8 kV up to 42kV with the MV trailer. We provide all test leads and sockets needed for testing. If necessary, we can also provide emergency restoration services on-site. Our MV Testing Services trailer is equipped with TE’s IEEE & IEC medium voltage cable accessories products.

 

2. 46kV up to 230kV. We perform commissioning testing services out in the field for high voltage cable accessories products.

Our MV testing services trailer is equipped with the following:

• RSTI – IEC elbow jumpers for testing (when pre-ordered)
• RPIT – Insulating sockets for plug-in termination testing (when pre-ordered)
• RPIT – Testing sockets for plug in terminations (we test all products, independent of brands)
• Heat and Cold Splices and terminations options (for repair, in case of product test failure)

Your benefits

• Achieve a reliable cable system that will keep the power on, minimizing the occurrence of faults attributed to installation errors.
• Access to convenient, on-site cable testing, reliable results, cable restoration and extended warranty.
• Avoid commissioning new or repaired lines before you have tried our testing services.

Customized Installation Training

electrical testing services