ICCON Block & ICCON Insert Power Pin & Socket Portfolio

New high power pin and socket products can offer flexible design options and a floating feature for easy installation for applications up to 350A.

ICCON Block and ICCON Insert high power pin and socket products can offer flexible design options for applications up to 350A.  Easy installation is enabled by an optional floating feature on our ICCON Insert products that allows for +/- 1mm radial misalignment when mating two printed circuit boards (PCBs) or busbars. By using our proven CROWN BAND Plus socket design in all sizes, this portfolio can provide low contact resistance and low power loss.

Key Benefits & Features

  • ICCON Insert products can enable easy installation with an optional floating feature to allow for +/- 1mm radial misalignment when mating two printed circuit boards (PCBs) or busbars
  • Various mounting types are available to support different assembly processes and application environments (PCB or busbar): surface mount (SMT), press fit, knurl and screw
  • Standard pin size options available (3.6mm, 6mm, 8mm and 10.3mm) to cover a broad range of current from 30A to 350A
    Different lengths of power pins enable customizable stack height options
  • Products are high power and can reach up to 350A
  • CROWN BAND Plus socket design can be used for all sizes and can provide low contact resistance and low power loss

New Product: ICCON Slim Power Pin & Socket Portfolio

TE Connectivity’s new ICCON slim power pin and socket products can offer scalable
design options and space savings for efficient installation in applications up to 35A. These new products do not require tools to install or remove the ICCON slim products while also accommodating PIP (pin in paste) reflow processes. Scalable design options provide a variety of position options including 4pos, 6pos, 8pos. Available in an orthogonal application with soldering mounting. The compact design provides a low-profile enabling space savings.

ICCON Block Product Mounting Types

ICCON Block Product Mounting Types

Key Features & Benefits

ICCON Block Products

  • Current capacity up to 350A
  • Can fit different stack heights
  • Use upgraded high performance CROWN BAND Plus contacts
  • Right-angle and vertical PCB mount orientation for board-to-board applications
  • Press fit mounting type
  • Pin sizes: 3.6mm / 70A, 6mm / 120A, 8mm / 200A, 10.3mm / 350A