Application
High-speed, low-latency transmission solutions to support the increasing number of high-resolution sensors in your fleet.
Timely decisions require high-speed, low-latency transmission of the data that devices capture. Controllers then process the data, determine a response, and send signals to the truck’s domains for immediate execution. The core communication networks form the backbone that ensures the reliability of information transmitted between sensors, controllers, and domains. As Ethernet speeds increase, they’re expected to reach 2.5 Gbps, 5 Gbps, and even 10 Gbps. TE connectivity products are designed and built to support the increasing number of high-resolution sensors in your fleet.
Developing high speed, high bandwidth and low latency to meet higher resolution requirements.
Providing you the reliability and connectivity for a wide variety of telematics applications.
Offering you the high-frequency performance, transferring signal quickly, reliably, and safely.