Product | TE Part # | Documents | Number of Positions | Header Type | Contact Mating Area Plating Material | Contact Current Rating (Max) | Circuit Application | Mating Alignment | PCB Mount Retention | Primary Product Color | Packaging Method |
---|
| 4-2394070-9 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Orange | Tray |
| 2394070-9 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Orange | Tray |
| 2-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Natural | Tray |
| 3-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown - Green | Tray |
| 6-2394070-6 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown | Tray |
| 6-2394070-8 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Yellow | Tray |
| 2394070-5 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green | Tray |
| 4-2394070-8 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Yellow | Tray |
| 6-2394070-7 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Tray |
| 8-2394070-8 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Yellow | Tray |
| 2-2394070-8 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Yellow | Tray |
| 2-2394071-2 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Blue, Purple | Container |
| 3-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Tray |
| 1-2394071-4 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Yellow, Red | Container |
| 2394072-3 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Orange, Yellow, Red | Container |
| 5-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Tray |
| 1-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red - Green | Tray |
| 2394071-2 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Purple, Blue | Container |
| 4-2394070-6 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown | Tray |
| 6-2394070-4 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Tray |
| 2-2394070-6 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown | Tray |
| 8-2394070-4 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Tray |
| 9-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Tray |
| 2394070-4 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Tray |
| 3-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red - Green | Tray |
| 2394071-6 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Brown | Container |
| 5-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red - Green | Tray |
| 9-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown - Green | Tray |
| 2-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Blue | Tray |
| 2-2394070-4 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Tray |
| 2394070-6 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown | Tray |
| 2394071-4 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Yellow | Container |
| 1-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Tray |
| 1-2394071-5 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Orange, Green | Container |
| 2394072-4 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Green, Brown | Container |
| 1-2394072-2 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Brown, Purple | Container |
| 2-2394071-6 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Red | Container |
| 2-2394072-2 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Purple, Green, Brown | Container |
| 2394070-7 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Tray |
| 4-2394070-4 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Tray |
| 7-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown - Green | Tray |
| 7-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red - Green | Tray |
| 1-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown - Green | Tray |
| 2-2394071-3 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Green | Container |
| 5-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown - Green | Tray |
| 6-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Blue | Tray |
| 9-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red - Green | Tray |
| 1-2394071-3 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Brown | Container |
| 1-2394071-6 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Red | Container |
| 2394071-5 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Orange | Container |
| 1-2394072-4 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Brown, Red | Container |
| 2-2394071-4 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Yellow, Red | Container |
| 4-2394070-5 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green | Tray |
| 8-2394070-6 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Brown | Tray |
| 2394071-3 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Brown | Container |
| 4-2394070-7 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Tray |
| 6-2394070-9 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Orange | Tray |
| 2-2394070-9 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Orange | Tray |
| 2-2394070-5 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green | Tray |
| 2-2394072-3 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Orange, Yellow | Container |
| 2-2394072-4 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Red, Brown | Container |
| 2394070-8 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Yellow | Tray |
| 8-2394070-5 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green | Tray |
| 8-2394070-9 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Orange | Tray |
| 1-2394072-3 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Orange, Yellow | Container |
| 7-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Tray |
| 6-2394070-5 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green | Tray |
| 2-2394070-7 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Tray |
| 2-2394071-5 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Orange, Green | Container |
| 2394072-2 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Purple, Green, Brown | Container |
| 6-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Natural | Tray |
| 8-2394070-7 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Tray |
| 1-2394071-1 | Product Drawing 3D PDF | 2 | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Natural, Black | Container |
| 1-2394071-2 | Product Drawing 3D PDF | 2 | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Blue, Purple | Container |
| 4-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Blue | Tray |
| 2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Blue | Tray |
| 2-2394072-1 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black, Blue, Natural | Container |
| 2-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Tray |
| 2394071-1 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black, Natural | Container |
| 8-2394070-3 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Blue | Tray |
| 6-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Tray |
| 1-2394072-1 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black, Blue, Natural | Container |
| 4-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Tray |
| 4-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Natural | Tray |
| 2-2394071-1 | Product Drawing 3D PDF | 2 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black, Natural | Container |
| 2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Natural | Tray |
| 2394072-1 | Product Drawing 3D PDF | 3 | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black, Blue, Natural | Container |
| 8-2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Tray |
| 8-2394070-2 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Natural | Tray |
| 2394070-1 | Product Drawing 3D PDF | 1 | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Tray |