Product | TE Part # | Documents | Number of Positions | Centerline (Pitch) | PCB Mount Orientation | Header Type | PCB Mount Alignment | PCB Mount Retention | Primary Product Color |
---|
| 6-2399606-5 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Green |
| 9-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Brown |
| 2399607-3 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Brown, Green |
| 2399607-2 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Purple, Blue |
| 3-2399606-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Brown |
| 3-2399606-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Red |
| 2-2399606-6 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Brown |
| 2399606-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Green |
| 2399606-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Brown |
| 6-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Blue |
| 7-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Brown |
| 9-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Red |
| 8-2399606-5 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Green |
| 2-2399606-5 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Green |
| 2399606-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Yellow |
| 2399608-4 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Red, Green, Brown |
| 1-2399607-5 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Green, Orange |
| 2-2399606-8 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Yellow |
| 2-2399608-3 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Orange, Yellow, Red |
| 7-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Green |
| 8-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Blue |
| 2399606-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Purple |
| 3-2399606-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Green |
| 8-2399606-9 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Orange |
| 2-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Blue |
| 2-2399607-4 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Yellow, Red |
| 1-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Red |
| 6-2399606-4 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Purple |
| 6-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Natural |
| 1-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Brown |
| 2-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Natural |
| 2-2399606-7 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Red |
| 2399606-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Red |
| 5-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Brown |
| 1-2399607-4 | Product Drawing 3D PDF | 2 | 47 mm | - | Header & Push-Push Assembly | - | - | Red, Yellow |
| 2-2399608-2 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Brown, Purple, Green |
| 2399607-5 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Orange, Green |
| 2-2399607-1 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Natural, Black |
| 4-2399606-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Yellow |
| 8-2399606-6 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Brown |
| 2-2399606-9 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Orange |
| 1-2399607-3 | Product Drawing 3D PDF | 2 | 47 mm | - | Header & Push-Push Assembly | - | - | Green, Brown |
| 2-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Black |
| 5-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Red |
| 2-2399607-2 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Purple, Blue |
| 2-2399607-3 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Brown, Green |
| 2399607-4 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Red, Yellow |
| 6-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Black |
| 1-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Green |
| 1-2399608-3 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Orange, Yellow, Red |
| 2399607-6 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Brown, Red |
| 8-2399606-7 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Red |
| 7-2399606-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Red |
| 1-2399608-2 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Purple, Brown, Green |
| 2-2399606-4 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | - | - | Purple |
| 6-2399606-7 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Red |
| 6-2399606-8 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Yellow |
| 8-2399606-8 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Yellow |
| 9-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Green |
| 6-2399606-6 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Brown |
| 2-2399607-5 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Green, Orange |
| 2399608-3 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Orange, Yellow, Red |
| 4-2399606-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Orange |
| 2-2399607-6 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Red, Brown |
| 4-2399606-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Red |
| 1-2399607-6 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Brown, Red |
| 2399606-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Orange |
| 5-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Green |
| 2399608-2 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Purple, Brown, Green |
| 1-2399608-4 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Red, Green, Brown |
| 2-2399608-4 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Red, Green, Brown |
| 6-2399606-9 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Orange |
| 8-2399606-4 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Purple |
| 2399606-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Blue |
| 2399606-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Natural |
| 2399607-1 | Product Drawing 3D PDF | 2 | 47 mm | - | Fully Shrouded | - | Without | Natural, Black |
| 2399606-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Black |
| 2399608-1 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Black, Blue, Natural |
| 4-2399606-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Blue |
| 2-2399608-1 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Blue, Natural, Black |
| 1-2399607-2 | Product Drawing 3D PDF | 2 | 47 mm | - | Header & Push-Push Assembly | - | - | Purple, Blue |
| 1-2399607-1 | Product Drawing 3D PDF | 2 | 47 mm | - | Header & Push-Push Assembly | - | - | Black, Natural |
| 1-2399608-1 | Product Drawing 3D PDF | 3 | 47 mm | - | Header & Push-Push Assembly | - | - | Blue, Natural, Black |
| 4-2399606-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Black |
| 4-2399606-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Natural |
| 4-2399606-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Purple |
| 4-2399606-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Green |
| 4-2399606-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | - | Without | Brown |
| 8-2399606-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Black |
| 8-2399606-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Without | Without | Natural |