Product | TE Part # | Documents | Number of Positions | Centerline (Pitch) | Header Type | PCB Mount Alignment | PCB Mount Retention | Primary Product Color | Packaging Method |
---|
| 1-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | - | - | Brown | Container |
| 2-2399609-9 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Orange | Container |
| 2399609-7 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Red | Container |
| 2399611-3 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Orange, Yellow, Red | Tray |
| 4-2399609-8 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Yellow | Container |
| 5-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 8-2399609-4 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Purple | Container |
| 5-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red - Green | Container |
| 6-2399609-8 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Yellow | Container |
| 1-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | - | - | Red | Container |
| 2-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | - | - | Black | Container |
| 2-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | - | - | Natural | Container |
| 8-2399609-9 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Orange | Container |
| 2399611-4 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Red, Brown, Green | Tray |
| 4-2399609-5 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Green | Container |
| 1-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | - | - | Green | Container |
| 2-2399609-3 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Blue | Container |
| 2399609-9 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Orange | Container |
| 2399610-3 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Brown, Green | Container |
| 2-2399610-3 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Green, Brown | Container |
| 3-2399609-3 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Red | Container |
| 8-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Blue | Container |
| 2-2399609-7 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Red | Container |
| 1-2399611-2 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Brown, Green, Purple | Tray |
| 2-2399609-8 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Yellow | Container |
| 2399609-8 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Yellow | Container |
| 6-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Black | Container |
| 7-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 1-2399610-3 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Green, Brown | Container |
| 2399611-2 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Brown, Green, Purple | Tray |
| 4-2399609-6 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 4-2399609-7 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red | Container |
| 2399609-4 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Purple | Container |
| 2399610-5 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Green, Orange | Container |
| 6-2399609-7 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red | Container |
| 1-2399610-5 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Green, Orange | Container |
| 2399610-6 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Brown, Red | Container |
| 3-2399609-1 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Green | Container |
| 1-2399610-6 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Red, Brown | Container |
| 6-2399609-5 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Green | Container |
| 2-2399611-2 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Green, Brown, Purple | Tray |
| 2-2399609-5 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Green | Container |
| 2-2399610-6 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Brown, Red | Container |
| 2-2399611-3 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Orange, Red, Yellow | Tray |
| 7-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Green | Container |
| 8-2399609-5 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Green | Container |
| 8-2399609-7 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red | Container |
| 2399610-4 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Yellow, Red | Container |
| 9-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red | Container |
| 1-2399611-3 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Yellow, Red, Orange | Tray |
| 1-2399611-4 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Green, Brown, Red | Tray |
| 2-2399610-4 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Red, Yellow | Container |
| 6-2399609-4 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Purple | Container |
| 5-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Green | Container |
| 9-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Green | Container |
| 6-2399609-6 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 1-2399610-4 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Red, Yellow | Container |
| 2399609-3 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Blue | Container |
| 4-2399609-4 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Purple | Container |
| 6-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Blue | Container |
| 6-2399609-9 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Orange | Container |
| 2399609-5 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Green | Container |
| 2-2399609-4 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Purple | Container |
| 8-2399609-6 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 9-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Brown | Container |
| 4-2399609-9 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Orange | Container |
| 6-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Natural | Container |
| 2-2399609-6 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Brown | Container |
| 3-2399609-2 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Brown | Container |
| 7-2399609-3 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Red | Container |
| 8-2399609-8 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Yellow | Container |
| 2-2399610-5 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Green, Orange | Container |
| 2-2399611-4 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Red, Brown, Green | Tray |
| 2399609-6 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Brown | Container |
| 2399610-1 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Natural, Black | Container |
| 1-2399610-1 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Natural, Black | Container |
| 1-2399610-2 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Blue, Purple | Container |
| 1-2399611-1 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Blue, Natural, Black | Tray |
| 4-2399609-1 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Black | Container |
| 4-2399609-2 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Natural | Container |
| 2-2399610-1 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Natural, Black | Container |
| 2-2399611-1 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Natural, Black, Blue | Tray |
| 2-2399610-2 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Blue, Purple | Container |
| 4-2399609-3 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Blue | Container |
| 2399609-1 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Black | Container |
| 2399609-2 | Product Drawing 3D PDF | 1 | - | Fully Shrouded | - | Without | Natural | Container |
| 2399610-2 | Product Drawing 3D PDF | 2 | 47 mm | Fully Shrouded | - | Without | Blue, Purple | Container |
| 2399611-1 | Product Drawing 3D PDF | 3 | 47 mm | Header & Push-Push Assembly | - | - | Natural, Blue, Black | Tray |
| 8-2399609-1 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Black | Container |
| 8-2399609-2 | Product Drawing 3D PDF | 1 | - | Header & Push-Push Assembly | Without | Without | Natural | Container |