Product | TE Part # | Documents | Number of Positions | Centerline (Pitch) | PCB Mount Orientation | Header Type | Contact Mating Area Plating Material | Contact Current Rating (Max) | Circuit Application | Mating Alignment | PCB Mount Retention | Primary Product Color | Packaging Method |
---|
| 9-2394060-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green | Container |
| 1-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 2-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Natural | Container |
| 2-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Blue | Container |
| 2-2394060-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Purple | Container |
| 2394060-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Purple | Container |
| 7-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 6-2394060-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 1-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 8-2394060-4 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Purple | Container |
| 8-2394060-5 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green | Container |
| 7-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 8-2394060-3 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Blue | Container |
| 1-2394061-6 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown, Red | Container |
| 2-2394060-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Yellow | Container |
| 5-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 5-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 2-2394060-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 2-2394060-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 2-2394061-6 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red, Brown | Container |
| 3-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 1-2394061-5 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Orange, Green | Container |
| 2-2394062-3 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Carton |
| 7-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 2-2394061-5 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Green, Orange | Container |
| 3-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 6-2394060-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 2394061-6 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Red | Container |
| 6-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Black | Container |
| 6-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Natural | Container |
| 2394061-2 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Blue, Purple | Container |
| 4-2394060-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Purple | Container |
| 2-2394061-2 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Purple, Blue | Container |
| 6-2394060-4 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Purple | Container |
| 9-2394060-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown | Container |
| 1-2394062-4 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Carton |
| 1-2394062-2 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Carton |
| 1-2394062-3 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Carton |
| 2394062-2 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Carton |
| 1-2394061-4 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Yellow, Red | Container |
| 2-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Black | Container |
| 2394062-3 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Red | Carton |
| 2394060-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 4-2394060-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 6-2394060-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Orange | Container |
| 2-2394061-3 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Green | Container |
| 4-2394060-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Orange | Container |
| 2-2394062-4 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Carton |
| 2394062-4 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Green & Yellow | Carton |
| 2394061-4 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Yellow, Red | Container |
| 4-2394060-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 6-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Blue | Container |
| 2-2394060-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Orange | Container |
| 2394060-6 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown | Container |
| 6-2394060-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 2-2394061-4 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Yellow, Red | Container |
| 2394060-9 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Orange | Container |
| 6-2394060-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Yellow | Container |
| 9-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 4-2394060-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Yellow | Container |
| 8-2394060-8 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Yellow | Container |
| 2-2394060-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 3-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 2-2394062-2 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Purple | Carton |
| 2394060-7 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 4-2394060-5 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 5-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Green | Container |
| 1-2394061-3 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Brown, Green | Container |
| 2394060-8 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Yellow | Container |
| 2394061-5 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Orange, Green | Container |
| 8-2394060-6 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown | Container |
| 8-2394060-7 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Red | Container |
| 2394061-3 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Brown, Green | Container |
| 8-2394060-9 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Orange | Container |
| 1-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Red | Container |
| 1-2394061-1 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Natural, Black | Container |
| 1-2394061-2 | Product Drawing 3D PDF | 2 | 36 mm | - | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Blue, Purple | Container |
| 1-2394062-1 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Carton |
| 2-2394061-1 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Natural, Black | Container |
| 2-2394062-1 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Carton |
| 4-2394060-1 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Black | Container |
| 4-2394060-2 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Natural | Container |
| 4-2394060-3 | Product Drawing 3D PDF | 1 | - | Vertical | Fully Shrouded | Silver (Ag) | - | Power | With | Without | Blue | Container |
| 2394061-1 | Product Drawing 3D PDF | 2 | 36 mm | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Natural, Black | Container |
| 8-2394060-1 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Black | Container |
| 8-2394060-2 | Product Drawing 3D PDF | 1 | - | - | Header & Push-Push Assembly | Silver (Ag) | - | Power | With | - | Natural | Container |
| 2394062-1 | Product Drawing 3D PDF | 3 | 36 mm | - | Header & Push-Push Assembly | Silver | 500 A | Power & Signal | - | - | Black | Carton |