![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/in-ac-ampmodu-mte-product-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
2.54 mm wire-to-board and wire-to-wire solutions
AMPMODU MTE connectors include wire-to-board and wire-to-wire single row connectors with a .100" (2.54 mm) pitch. Coupling shrouds permit ganging of receptacle assemblies for dual-row configurations. They are available in discrete wire Insulation Displacement Contact (IDC) and crimp snap-in contact termination types while their latching capability provides positive retention between housings. With a current rating of max 3.0 A, these connectors can accommodate wire sizes 32 - 20 AWG (0.20 - 0.81 mm) with crimp terminals and 30 - 22 AWG (0.20 - 0.64 mm) with IDC termination.
Features
Broad portfolio:
- Board-to-board & wire-to-board single and double row (with coupling shroud, crimp & IDC, vertical & right angle, trough hole & surface mount, 3 plating options, wire range 32 - 20 AWG.
Positive latch w/ polarization:
- Provides for reliable connector locking & functionality in high-vibe & shock environments.
- Polarization feature reduces the chances of incorrect mating.
SMT & SMT-compatible housings available:
- Reflow solderable.
- Saving time and money with one pass-through soldering process.
Swaged retention tail option:
- Reduces the changes of movement on boards prior to soldering.
Coupling shroud:
- Permits ganging of smaller connectors w/ guide ribs into larger single row or double row latching solution.
Application tooling:
- Easy and high-quality termination with manual, semi-automatic or automatic TE-recommended tooling.
- Hand tool, pistol grip tool, bench tool, applicator, extraction tool.
Off-the-shelf (OTS) cable assemblies available:
- Customers can quickly obtain standard cable assemblies (CA) for their prototyping or testing needs.
Typical Applications
- Industrial controls
- Building and home automation devices
- Servo drives
- Programmable logic controllers (PLCs) and other I/O devices
- Telecommunications equipment
- Robotics
- Instrumentation and test equipment
- Medical equipment