Easy-to-Assemble Locking Receptacles
Positive Lock terminals and housings are differentiated by their low insertion force (LIF) locking receptacles that offer easy assembly and reliable tab mating. The Positive Lock receptacle achieves high retention force while maintaining LIF by securely locking onto a hole in the mating tab. They provide the assembler with an audible and mechanical “snap” when the terminal is correctly seated, ensuring proper assembly - even in hard-to-reach places. The Positive Lock family features multiple series of quick connect terminals, including the ergonomic Mark I series, the Mark II series for value and reliability, and the Mark III series for design flexibility. Applications include appliances, industrial equipment, and automotive.
Product Features
Tab Width (in.) | .110, .187, .250, .312 | Orientations | Straight, Left flag, Right flag |
Tab Thickness (in.) | .020, .025, .032 | Crimp Types | F-crimp, Tab-lock |
Wire Size (AWG) | 26-10 | Materials / Plating | Base: Brass, Phos. Bronze, Steel Plating: Tin, Pre-tin, Silver, Nickel |
Max Continuous Current (A) | 24 | Pre-insulation Available | No |
Max Operating Temperature (°C) | Standard: 125 High-temp: 250 |
Agency Approval(s) | UL, VDE, CSA |
Receptacle to Tab Mating Force (N) | ~30N per contact - varies by series | Insulation Flammability Ratings | UL 94 V-0 & V-2, Glow Wire |
Featured Products
Positive Lock Mark I Low Insertion Force (LIF) Receptacles
The Mark I family are the lowest insertion force receptacles in their class. To reduce unwanted backout, they offer retention force with a mechanical snap that you can both hear and feel. Mark I receptacles provide a reliable, easy-to-use solution for high-current applications.
Positive Lock Mark II Receptacles for Value and Reliability
Combining low insertion force with high retention force, the Mark II family provides a cost-effective, reliable solution. The Mark II receptacles feature a detent lever created by punching out material from the transition area of the terminal. The rolls on these receptacles feature flared edges, preventing the tab from sliding on a bare edge, resulting in low insertion force. Models are available to meet high temperature requirements.
Positive Lock Mark III Receptacles for Design Flexibility
The Mark III family of receptacles offer low insertion force and high contact retention across a wide range of tab sizes, including .110, .187, and .250in width tabs. The Mark III receptacles feature a detent lever in the back transition area, similar to the Mark II product.
Positive Lock Multi-Position Connector with X-LIF Terminal
The Positive Lock multi-position connector with extra low insertion force (X-LIF) terminals was developed to meet industry demands for improved manufacturing efficiency and easier part mating.
TE offers three and four position receptacle housings for use with M-style infinite switches and two and three position receptacle housings for use with K-style infinite switches. The M-style housings are designed for Positive Lock Mark II receptacles, but also accept FASTON receptacles. The K-style housings are designed for Positive Lock Mark II receptacles.
Low Profile 110 Series Positive Lock Receptacles and Housings
110 series Positive Lock receptacles have a long, low profile housing designed for deep terminal cavities, including gas igniter applications.