Automotive Low-to-Medium Power Connector Solutions
TE Connectivity (TE) provides innovative, flexible, and scalable low-to-medium power connectivity solutions for evolving vehicle architectures. TE’s low-to-medium power portfolio of solutions provides customers with off-the-shelf versatile platforms of high performance, robust and compact sealed and unsealed connectors that are suitable for a wide range of electric and electronic applications for passenger cars and commercial vehicles.
48 Volt
End-to-end connectivity solutions for 48V Architectures
IPx9k
Weather-proof rating for exterior applications
180°C
Up to 180°C temperature range (with innovative surface technology)

Product Family
|
Terminals Size
|
Minimum Pitch
|
Max. Current @ 80C
|
Max. Vibration Class
|
Termination Type
|
Validated Wire Sizes (mm2)
|
Sealed/ Unsealed
|
OEM Specification
|
1.2mm |
2.5mm |
17A
|
SG4 |
Crimped |
0.5, 0.75, 1.0, 1.5 |
Sealed/Unsealed |
LV214/USCAR |
|
1.2mm |
2.5mm |
17A |
SG6 |
Crimped |
0.5, 0.75, 1.0, 1.5 |
Sealed |
LV214/USCAR |
|
1.5mm |
4mm |
18A |
30g |
Crimped |
0.2, 0.35, 0.5, 0.75, 1.0, 1.5, |
Sealed/Unsealed |
LV214/USCAR |
|
1.5mm |
2.54mm |
10A |
SG3 |
Crimped |
0.35, |
Sealed/Unsealed |
LV214/USCAR |
|
1.5mm |
2.54mm |
14A |
20g |
Crimped |
0.35, |
Sealed |
LV214/USCAR |
|
1.8mm |
5mm |
17A |
USCAR |
Crimped |
0.5,0.75, 1.5, 2.0 |
Sealed |
USCAR |
|
1.8mm |
3.5mm |
10A |
SG3 |
Crimped |
0.20,0.30, 1.25, 2.0 |
Sealed/Unsealed |
LV214/USCAR |
|
2.8mm |
5mm |
26A |
SG4/20g |
Crimped |
0.35,0.5, 0.75, 1.0, 1.5, 2.0, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
2.8mm |
5mm |
23A |
15g |
Crimped |
0.35,0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
This product table can only be viewed on desktop.
Product Family
|
Terminals Size
|
Minimum Pitch
|
Max. Current @ 80C
|
Max. Vibration Class
|
Termination Type
|
Validated Wire Sizes (mm2)
|
Sealed/ Unsealed
|
OEM Specification
|
6.3mm |
8mm (unsealed) 12.5mm (unsealed) |
52A |
30g |
Crimped |
0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0, 6.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
7.5mm |
33A |
20g |
Crimped |
0..35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
11.6mm |
45A |
15g |
Crimped/Welded |
2.5, 4.0, 6.0 |
Unsealed |
French OEM’s |
|
8mm 9.5mm 12mm |
15.7mm 16.5mm |
109A 78A 179A |
SG3 |
Crimped/Welded |
2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10, 12, 16, 20, 25, 30, 35 |
Sealed/Unsealed |
LV214/USCAR |
This product table can only be viewed on desktop.
Low-to-Medium Power Applications

Low-to-Medium Power Automotive Applications
- Body and Chassis
- Powertrain
- Infotainment and Interior
- HVAC
- Battery
- Safety
- ADAS