Covers for Street Lighting Photo Controls
TE Connectivity’s (TE) ANSI 136.41 compliant 76 mm and 81 mm diameter photo control base assemblies with sleeves and covers in varying heights, provide a total power and signal interface between the photo control and dimming receptacle. This interface can be used in applications such as LED outdoor roadway, street and area lighting fixtures. The base assembly solution includes power twist lock terminals, spring leaf signal terminals and a separately packaged foam gasket. When coupled with the 5-VA rated cover or in combination with side or topside aperture opening colored sleeves, the fully assembled photo control achieves an IP66 seal rating.
Product Features
ANSI Street Lighting Accessories
Light Controller Base - LUMAWISE Endurance N Enhanced Base
Positions | 5, 7 | Operating Temperature (°C) |
-40°C to +105° C |
UL Rating | UL 94 5-VA rated cover | Sealed Rating | IP66 |
Covers to Match Bases | 76 / 80 / 84.7 mm | Cover Heights | 50 to 130 mm |
Cover Options | Clear, light gray and smoke gray translucent | Sleeve Design | Side or topside aperture openings to accommodate directional light sensing devices |

Featured Product
Lumawise Photo Control Cover
TE Connectivity’s LUMAWISE photo control covers, compliant with ANSI 136.41 standards, are ideal for applications such as LED outdoor roadway, street, and area lighting fixtures. When paired with the base assembly or combined with colored sleeves featuring side or topside aperture openings, the 5VA-rated photo control cover provides a fully assembled solution that achieves an IP66 seal rating. The base assembly includes power twist-lock terminals, spring-leaf signal terminals, and a foam gasket supplied separately.
Applications