ANSI/NEMA Street Lighting Base Assemblies

Our LUMAWISE Endurance N network control bases are ANSI C136 compliant and provide a total power and signal interface between the network control base and luminaire receptacle in LED outdoor roadway, street, and area lighting applications. The base assembly is available in 76 / 80 / 84.7 mm diameter versions and includes power twist lock terminals, spring leaf signal contacts (C136.41 versions only) and a sealing gasket.

Features & Benefits

Base Assemblies
  • ANSI C136 compliant
  • Available in 3, 5 and 7 positions
  • Power contact voltage: 600 volts AC/DC
  • Power contact current: 15 amperes maximum per circuit at 25ºC ambient temperature
  • Signal dimming contact voltage: 30 volts DC 
  • Signal dimming contact current: 1.5 amperes maximum per circuit at 25ºC ambient temperature
  • Operating temperature: -40 to +85ºC
  • Available with optional vent enabling full life expectancy of the electronics inside the enclosure

Shorting Caps

Our ANSI compliant LUMAWISE Endurance N and ALR Shorting Caps offer an IP66 rated solution and provide a safer, convenient, and economical method to close or open the primary circuit path across a NEMA compliant receptacle on an outdoor light.

Applications

  • Street and Roadway Lighting
  • Area Lighting
  • Parking Lot Lighting