Engineered for robust circuitry
An inductor, also called a choke or coil, is a two-terminal passive component that typically consists of an insulated copper wire, that is wound into a coil. The coil is wrapped around a core of either magnetic, or non-magnetic material. Many inductors, sometimes known as ferrite core inductors, have a ferromagnetic core that is made of iron or ferrite which is designed to increase the magnetic field, and as a result the inductance. Other inductors, known as air core inductors, have a non-magnetic core, typically of plastic, ceramic, or just air. Air core coils have lower inductance than ferromagnetic core coils but are often used at high frequencies because they are virtually free from energy losses called core losses that occur in ferromagnetic cores, which increase with frequency.
What does an inductor do?
As electric current flows through the coil, the inductor temporarily stores the energy in the magnetic field. When the current changes the magnetic field induces an electromotive force (voltage) in the conductor which opposes the change in current which created it, removing any ripples in the current flow. Inductors, along with capacitors and resistors, are one of the three passive linear circuit elements that make up electronic circuits.
Inductors are used in electronic devices and electrical power for applications. This includes applications engineered for choking, blocking, or filtering high frequency noise in electrical circuits, storing and transferring energy in power converters, impedance matching, and making tuned oscillators or LC circuits. Inductors are widely used in alternating current (AC) equipment, especially in radio equipment.
Choke inductors are used in radio equipment, whereby AC is blocked while direct current (DC) is allowed to pass. Inductors are used with capacitors to make tuned circuits, which are used to tune radio and TV receivers, as well as in electronic filters to separate signals that have different frequencies.
Shop Most Viewed Inductors
What are inductors used for?
Low-Frequency Inductors
Product Overview
Low frequency inductors are created like transformers and have cores made of electrical steel that are laminated to help prevent eddy currents. For cores that are above audio frequencies, soft ferrites are used because they do not cause high energy losses at high frequencies that are typical of iron alloys. Inductors are available in many shapes. Some have an adjustable core that enables inductance changing. Inductors designed to block very high frequencies may be made by stringing a ferrite bead on a wire.
Small Inductors
Product Overview
Small inductors can be etched directly onto a print circuit board (PCB) by making the trace in a spiral pattern. These inductors use a planar core. By using the same process that is used to make interconnects, small value inductors can be built on integrated circuits. Because on-die inductors allow only low inductances and low power dissipation, they are currently only used for high frequency RF circuits.
Shielded Inductors
Product Overview
Shielded inductors are used in power regulation systems, lighting, and other systems that necessitate low-noise operating environments. These can be partially or fully shielded. Employing induction coils and repeating transformers shielding of inductors in close range reduces the chance of circuit cross talk in telecommunication circuits.
Miniature Power Inductors
Product Overview
TE Connectivity (TE)’s miniature SMD power inductors are designed with special ferrite cores for increased performance and reliability. They are offered in two variations viz. 3627 for low DC Resistance and 3627 C for low DC resistance & high current capability with high impedance characteristics, which make them a good choice for using as a choke coil in DC power supply circuits.
Inductors
Automotive Grade Inductors
Multilayer Chip - Type 3655 Series
TE Connectivity (TE) introduces its automotive grade multilayer chip inductors. The 3655 series inductors are designed with a low loss ceramic monolithic structure with high conductivity metal electrodes. The inductors are also designed for high frequency performance and are AEC-Q200 compliant and available in two package sizes.
Product features
- High durability at peak load
- Useful for high impedance requiring applications
- AEC-Q200 qualified and viable for use in automotive application
- High vibration withstanding capability
- Moisture sensitivity level – MSL2
- High self-resonant frequency and high-frequency performance
- Low-loss ceramic monolithic design structure
Automotive Grade Multilayer Chip Beads
Type BMC-Q Series
TE Connectivity (TE) introduces its automotive-grade multilayer chip bead inductors. The BMC-Q series is designed with a monolithic inorganic material construction. The inductors are designed for high and ultra-high current capability and are AEC-Q200 compliant. The inductors are available in 0402, 0603, 0805, and 1204 packaging sizes.
Product Features
- Effective EMI protection
- Low DC resistance
- Multiple size availability
- AEC-Q200 qualified
- Moisture sensitivity level – MSL2
See Automotive Grade Multilayer Chip Beads -Type BMC-Q Series
AEC- Q200 qualified automotive grade SMD (Surface Mount Devices) power inductors are small, ultra-thin inductors with high saturation current. The 3656 series inductors are suitable for surface mounting and are available in nine package sizes.