Momentary switches for effectively changing current
A push button switch causes a temporary change in an electrical circuit only while the switch is physically pushed. A spring returns the switch to its original position immediately afterwards. A push button is typically made of plastic or metal and may be flat-surfaced or contoured to the finger or hand. Also known as momentary switches, they are designed and manufactured to the highest quality standards. We offer push button switch types in wide ranges from standard to IP-rated. Our portfolio includes Alcoswitch and KISSLING switches. Common applications include emergency stop (e-stop) and alarm switches, calculator buttons, doorbells, and refrigerator light switches.
Our portfolio of push button switches includes different LED styles and multiple mounting options, and we offer various colors, with different symbols on the actuator, like battery and start/stop symbols. Our momentary pushbutton switches are commonly used in A/V equipment, avionics, industrial manufacturing, fitness equipment, and test and measurement equipment applications. In addition to these classic applications, we offer reliable e-stop switches for products used in hazardous environments, such as emergency vehicles, work trucks, off-road equipment, and heavy machinery. Our pushbuttons are also used in applications in the e-mobility market, including charging stations.
Featured Product: KISSLING Push Button Switches
Our KISSLING Series TS push button switches are designed and manufactured for extreme conditions. Our portfolio includes options for switching configuration, termination type, switching movement and actuator designs. These switches are sealed and available with various mounting solutions for easy integration into your vehicle or equipment design.
Product Features
Push Button Switches: KISSLING Series TS
- Sealing technology up to IP67 & IP6K9K (steam cleaning)
- High-quality silver contacts
- Maximum operating force of 40 N
- 2-postition and 3-position switch actions with wide variety of available switching patterns
- Wide variety of actuator options for individual needs
- Optional diaphram switch covers for push-button switches to prvide addition environmental protection
Technical Data
Push Button Switches: KISSLING Series TS
- 1-pole and 2-pole switches available
- Rated for minimum 100,000 switching cycles under full load
- Maximal load 5 mA at up to 32 VDC (ohmic load)
- Minimum switching current: 10 mA at 12 VDC
- Rated for up to -40°C to +90°C environmental operating temperature
ALCOSWITCH Push Button and Selector Switches
TE Connectivity (TE)’s ALCOSWITCH push button switch IPE series and ALCOSWITCH selector switch ISE & IKE series designed for an industry standard of 22.5mm mounting diameter, offer a versatile range of high-quality switches designed to meet the diverse needs of various industries. Equipped with flush and extended heads, the push button switches are available in illuminated and non-illuminated versions. Available in multiple configurations, including maintained or momentary actions, the selector switches offer a reliable method for controlling equipment and managing multiple processes.
BENEFITS
ALCOSWITCH LED Indicator Light and Buzzer
- Matching styles across different switch types ensures uniformity on the control panel
- Options available for multiple varied applications
- IP65 seal outside the panel for use in harsh environments
- Contact blocks with various configurations ensure fewer requirements for stocking parts and allow flexibility to change parts
- The extended button serves useful when gloves may not allow flush to be pushed in all the way
ALCOSWITCH LED Indicator Light and Buzzer
TE Connectivity (TE)'s new ALCOSWITCH ILE (Indicator Light) and IBE (Buzzer) Indicators are class-leading LED and audible devices. The ILE Indicators have dual LEDs with uniform and bright illumination. There is a broad voltage range for various applications. The IBE buzzers have 80 db of audible output making a clear and loud notification. Both series have an operating life of over 1 million cycles and can go into harsh environments with their IP65 rating.
BENEFITS
ALCOSWITCH LED Indicator Light and Buzzer
- Bright dual LEDs ensure high visibility and reliability
- More than 1 million cycles of actuation facilitating varied usage
- 80 dB output for buzzers
- IP65 outside of panel, IP20 inside
- Passes surge test of 2 KV
- Low voltage glow protection
Download the datasheet to explore these class-leading TE Connectivity (TE)'s new ALCOSWITCH ILE (Indicator Light) and IBE (Buzzer) Indicators in detail.
ALCOSWITCH 12 mm Anti-Vandal Flush Switch
TE Connectivity (TE)’s new ALCOSWITCH Anti-Vandal Flush switch series is designed for security and reliability in a variety of panel mount industrial and building applications. The large pushbutton and available LED indicators illuminate the switch and allow for an easy user interface. The Anti-Vandal series is available in panel sizes of 12 mm, 16 mm, 19 mm, 22 mm and 25 mm, and with various pushbutton symbols including spot, ring, and power logo. Switches are sealed to IP67 and available in single and double-pole configurations.
BENEFITS
ALCOSWITCH 12 mm Anti-Vandal Flush Switch
- It allows for an easy user interface with a large pushbutton and available LED indicators that illuminate the switch.
- Enables flexibility with various pushbutton symbols including Spot, Ring, and Power logo.
- Achieves a vandal-proof solution with a jam nut accessible for the rear of the panel.
- Ease of installation with available flying lead terminations.
- IP67 Seal ensures reliability in harsh environments.
TE Connectivity (TE)'s new ALCOSWITCH Anti-Vandal switch series is designed for security and reliability in a variety of panel mount industrial and building applications.
ALCOSWITCH Emergency Push button Stop Switch
PBES16 Series pushbutton emergency stop switch is offered as an illuminated and non-illuminated switch. This series has multiple lighting options, and agency approvals, and meets IEC 60947-5-1 & IEC 60947-5-5 standards. This switch is offered with two different actuator button styles. The PBES16 Series has a 20N actuation force for ruggedized applications and to avoid accidental actuation and is IP65 rated to resist harsh environment
BENEFITS
ALCOSWITCH Emergency Pushbutton Stop Switch
- IP65 rated
- Meets IEC 60947-5-1 & IEC 60947-5-5 standards
- 16 mm mounting hole for simple & easy mounting
- Solder to wire or quick connect-disconnect terminals
- Gold plated
- Illuminated & Non-illuminated
- LED & incandescent
- Enables high actuation force
ALCOSWITCH Pushbutton 22 mm Emergency Stop Switch
PBES22 series pushbutton emergency stop switch is offered in illuminated or non-illuminated styles. When mounted, the switch offers IP65 protection on the front of the panel. Easy to terminate screw terminals allow fast and virtually tool-free termination. Optional mounting plate is also available with this series.
Benefits
ALCOSWITCH Pushbutton 22 mm Emergency Stop Switch
- Available in LED and incandescent and Illuminated and non-illuminated options.
- Visually appealing switches with illuminated options for easy visibility during emergency safety situations.
- Available in a standard mounting size of 22 mm making it a suitable fit for existing applications
- IP65 rated with IEC 60947-5-1 & IEC 60947-5-5 standardization
- Equipped with high actuation force.
ALCOSWITCH Anti-Vandal switch
ALCOSWITCH Anti-Vandal switch series is designed for security and reliability in various panel mount industrial and building applications. The large pushbutton and available LED indicators illuminate the switch and allow an easy user interface. The Anti-Vandal series is available in panel sizes of 12, 16, 19, 22, and 25 mm, with various pushbutton symbols including Spot, Ring, and Power Logo. Switches are sealed to IP67 and available in single and double-pole configurations.
Benefits
ALCOSWITCH Anti-Vandal switch
- Allows for an easy user interface with a large pushbutton and available LED indicators that illuminate the switch
- Enables flexibility with various pushbutton symbols including Spot, Ring, and Power logo.
- Achieves a vandal-proof solution with a jam nut accessible for the rear of the panel
- Ease of installation with available flying lead terminations.
- IP67 Seal ensures reliability in harsh environments.