MULTI-POSITION MOUNTED FASTIN-FASTON HOUSINGS
TE Connectivity (TE) introduces three position housings on a 7 mm centerline for use with crimp type 250 series FASTIN-FASTON tabs and FASTON receptacles. The new wire-to-wire housings meet the Glow Wire test 750°C, no flame, as well as UL94 V-0 flammability. The housings are used on room air conditioners and similar applications where a three-position wire-to-wire power connection is required, and an ergonomic solution to help speed assembly might be welcomed.
Product Features
- Three position, nylon 6/6 housings for use with 250 series straight FASTIN-FASTON tabs and straight FASTON receptacles
- Electrically insulate terminals
- Meet IEC 60335-1 Glow Wire Test 750°C, no flame, and UL 94 V-0 flammability
- Operating temperature ranges from -30 to 105°C
- Allow as many as three connections to be made at once, potentially speeding this step of assembly
- May help prevent mis-wiring in the application
- Improve ergonomics for assembly workers
- Locking latch incorporates snag-free features to help prevent wires from becoming entangled
- Are UL recognized when used with designated receptacles
Applications
- Room air conditioners
- Other wire-to-wire applications where a three position power connector might be used