Applications
Q: What is a LEAVYSEAL connector?
A: Our LEAVYSEAL environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The LEAVYSEAL connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate industries for LEAVYSEAL connectors?
A: Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle
Q: When should I use LEAVYSEAL connectors?
A: LEAVYSEAL connectors provide reliability and performance on the engine or transmission, under the hood, bulkheads, power control units, on the chassis, or in the cab. LEAVYSEAL connectors offer field-proven reliability and rugged quality. Rectangular, thermoplastic housings offer a wide operating temperature range and silicone rear wire and interface seals allow the connectors to withstand conditions of extreme temperature and moisture. The connectors feature an integrated lever for mating and an integrated secondary locking device for contact alignment and retention.
Q: What are the main advantages of using LEAVYSEAL Locking Slides in industrial applications?
A: LEAVYSEAL Locking Slides offer secure and stable mounting for connectors, reducing the risk of accidental disconnections in environments with high vibrations or harsh conditions. Their robust construction and compliance with industry standards make them a reliable choice for maintaining connection integrity.
Q: Why is the material choice important for LEAVYSEAL Locking Slides?
A: The use of high-strength, flame-retardant materials like PA GF and PBT GF provides durability and safety, enabling that the locking slides can withstand harsh environments and meet stringent safety standards.
Q: What makes LEAVYSEAL Connector Backshells suitable for harsh environments?
A: LEAVYSEAL Connector Backshells offer IP69K ratings, providing robust protection against water, dust, and other contaminants. This makes them suitable for applications where connectors are exposed to extreme environmental conditions, such as in heavy-duty trucks, agricultural machinery, and construction vehicles.
Q: How do LEAVYSEAL Connector Backshells improve the durability of electrical connections?
A: These backshells are constructed from flame-retardant, high-quality materials that withstand harsh environments and high temperatures. They help prevent physical damage to cables and connectors, thereby extending the lifespan of electrical connections in demanding applications.
Q: What are the advantages of using LEAVYSEAL Connector Backshells in industrial and commercial transportation?
A: LEAVYSEAL Connector Backshells provide mechanical protection and strain relief, reducing maintenance needs and operational downtime. Their compatibility with various accessories and their ability to handle extreme conditions make them an excellent choice for maintaining reliable electrical systems in industrial and commercial transportation.
Q: What advantages do LEAVYSEAL Mounting Accessories offer in industrial applications?
A: LEAVYSEAL Mounting Accessories provide stable and secure mounting for connectors, which is crucial in environments with high vibrations or mechanical stress. Their durable materials and compliance with industry standards enable they perform reliably in demanding conditions.
Q: What types of mounting options are available with LEAVYSEAL Mounting Accessories?
A: LEAVYSEAL Mounting Accessories include a variety of options such as clips, flanges, and brackets, allowing for flexible installation and secure attachment of connector housings in different settings.
Key Features
Q: What are the LEAVYSEAL connectors’ key features?
A: LEAVYSEAL Connector Key Features:
- Accepts contact sizes 6.3/4.8K (up to 40 amps), 2.8 (up to 40 amps – for LEAVYSEAL up to 30 amps), and 1.5K (up to 20 amps)
- 6.00-0.20 mm2
- 15, 18, 21, 22, 25, 26, 29, 31, 39, 46, 62, 92, and 120 cavity arrangements
- In-line, flange, or PCB mount
- Rectangular, thermoplastic housing
- Lever for mating
- Integrated secondary lock confirms contact alignment and retention
Performance/ Specifications
Q: What is the temperature range for LEAVYSEAL connectors?
A: Operating at temperatures ranges -40°C to +140°C, see individual product specifications for a specific range.
Q: How durable are LEAVYSEAL connectors?
A: Up to 20 cycles (tin), up to 50 cycles (silver), up to 100 cycles (gold), see individual product specifications for additional details.
Q: What is the insulation resistance for LEAVYSEAL connectors?
A: 500 volts DC, see individual product specifications for testing conditions.
Q: What is the immersion rating for LEAVYSEAL connectors?
A: IP67 rating, IP69K with cover
Q: How much dielectric withstanding voltage is for the LEAVYSEAL connectors?
A: No flashover or breakdown between adjacent contacts and outer contour of the housing permitted at 500 volts AC and 50 or 60 Hz for 60 seconds.
Q: What is the flammability rating for the LEAVYSEAL connectors?
A: Product with a UL 94 V-0 rated material is available
Q: What is the voltage rating for the LEAVYSEAL Connectors?
A: 42 volts AC/DC
Q: How do LEAVYSEAL Locking Slides handle extreme temperatures?
A: These locking slides are designed to operate in a wide temperature range, from -40°C to +140°C (-40°F to +284°F), making them suitable for applications that involve extreme heat or cold, such as automotive and industrial machinery.
Materials
Q: What material are LEAVYSEAL connector shells made of?
A: LEAVYSEAL connector shells are made of rugged glass-filled PBT.
Q: What material are LEAVYSEAL connector secondary locks made of?
A: LEAVYSEAL connector secondary locks are made of rugged glass-filled PBT.
Q: What material are the LEAVYSEAL connector seals made of?
A: The LEAVYSEAL connector seals are made of silicone rubber.
Q: Why is material choice important for LEAVYSEAL Mounting Accessories?
A: The use of high-strength, flame-retardant materials like PA GF and PBT GF provides durability and safety, enabling that the mounting accessories can withstand harsh environments and maintain secure connections.