This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

LEAVYSEAL locking slides are used with adapters or panels with thicknesses of 2.5-3.5 mm.

Key Benefits

LEAVYSEAL Locking Slides
  • Secure Mounting: Provides stable attachment for connector housings, reducing the risk of disconnections in high-vibration environments.
  • Durable Construction: Made from robust, flame-retardant materials that withstand harsh industrial and automotive conditions.
  • Wide Temperature Range: Capable of operating in extreme temperatures, making them suitable for a variety of applications.
  • Color Coding: Available in multiple colors for easy identification and application-specific coding, aiding in installation and maintenance.
  • Standards Compliance: Compatible with DIN, IEC, and ISO standards, enabling wide applicability in industrial settings.
  • Flexible Packaging: Offered in different packaging methods and quantities to suit various operational and logistical needs.
  • Serviceability: Designed for ease of maintenance, providing long-term reliability and reducing downtime.

Key Features

LEAVYSEAL Locking Slides

Feature
Function
Designed as mounting clips to provide secure attachment and stability for connector housings.
Material Options
Made from high-strength PA GF (Polyamide with Glass Fiber) and PBT GF (Polybutylene Terephthalate with Glass Fiber) for durability.
Color Variants
Available in Gray, Red, and Yellow for easy identification and application-specific coding.
Wide Temperature Range
Operates effectively in temperatures ranging from -40°C to +140°C (-40°F to +284°F), suitable for extreme environments.
Flame-Retardant Ratings
Meets UL 94HB and UL 94V-0 flammability standards for enhanced safety.
Industry Compliance
Compatible with DIN, IEC, and ISO standards, making them suitable for a wide range of industrial applications.
Serviceability
Designed for easy maintenance and servicing, providing long-term reliability.
  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Locking Slides
  • Automotive Systems: Used to secure connectors in vehicles, enabling stable connections in systems like lighting and sensors.
  • Agricultural Machinery: Applied in tractors and harvesters to keep connectors securely mounted in dusty and vibrating environments.
  • Construction Equipment: Suitable for use in excavators, loaders, and cranes to maintain reliable connections amidst heavy mechanical stress.
  • Public Transportation: Integrated into buses and trains to stabilize connectors in various electronic systems and control units.
  • Mining Equipment: Used in mining trucks and machinery to protect and stabilize electrical connections in rugged conditions.
  • Utility and Service Vehicles: Employed in emergency response and maintenance vehicles for secure connector mounting in diverse operational settings.

FAQ

LEAVYSEAL Locking Slides

Q:    What are the main advantages of using LEAVYSEAL Locking Slides in industrial applications?

A:   LEAVYSEAL Locking Slides offer secure and stable mounting for connectors, reducing the risk of accidental disconnections in environments with high vibrations or harsh conditions. Their robust construction and compliance with industry standards make them a reliable choice for maintaining connection integrity.

Q:    How do LEAVYSEAL Locking Slides handle extreme temperatures?

A:    These locking slides are designed to operate in a wide temperature range, from -40°C to +140°C (-40°F to +284°F), making them suitable for applications that involve extreme heat or cold, such as automotive and industrial machinery.

 

Q:    Why is the material choice important for LEAVYSEAL Locking Slides?

A:    The use of high-strength, flame-retardant materials like PA GF and PBT GF provides durability and safety, enabling that the locking slides can withstand harsh environments and meet stringent safety standards.

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip

Body Features

  • Primary Product Material  PA GF, PBT GF

  • Primary Product Color  Gray, Red, Yellow

Usage Conditions

  • Compatible With Connector Style  Housing For Male Terminals

  • Operating Temperature Range (°C) -40 – 120, -40 – 130, -40 – 140

  • Operating Temperature Range (°F) -40 – 248, -40 – 266, -40 – 284

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

  • Compatible With Agency/Standards Products  DIN, IEC, ISO

Packaging Features

  • Packaging Method  Bag, Box

  • Packaging Quantity  500, 600, 750, 1000

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-L489-SL34

Related Materials