This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

LEAVYSEAL Mounting Accessories
  • Enhanced Stability: Provides secure mounting for connectors, reducing the risk of disconnections in high-vibration environments.
  • Durable Materials: Made from high-quality, flame-retardant materials that withstand harsh industrial and automotive conditions.
  • Versatile Installation: Includes various mounting options like clips, flanges, and brackets to suit different installation needs.
  • Color-Coded Convenience: Available in multiple colors for easy identification and application-specific integration.
  • Wide Temperature Range: Operates in extreme temperatures, suitable for diverse applications.
  • Compliance with Standards: Compatible with DIN, IEC, and ISO standards for broad industry applicability.
  • Maintenance Friendly: Designed for ease of maintenance, enabling long-term reliability and reduced downtime.
LEAVYSEAL adapters are available with an environmental seal.

Key Features

LEAVYSEAL Mounting Accessories

Feature
Versatile Mounting Options
Includes mounting clips, flanges, and brackets to support various installation requirements.
Robust Material Construction
Made from durable materials like PA GF (Polyamide with Glass Fiber) and PBT GF (Polybutylene Terephthalate with Glass Fiber).
Wide Temperature Range
Operates effectively in temperatures from -40°C to +140°C (-40°F to +284°F), suitable for extreme conditions.
Flame-Retardant Properties
Meets UL 94HB and UL 94V-0 standards, enhancing safety in high-risk environments.
Color-Coded Options
Available in multiple colors for easy identification and application-specific use.
Industry Standards Compliance
Compatible with DIN, IEC, and ISO standards for versatile industrial and commercial applications.
Serviceability
Designed for ease of maintenance and long-term reliability.
  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Mounting Accessories
  • Automotive Systems: Used to mount and secure connectors in vehicles, including engine compartments, lighting, and sensors.
  • Agricultural Equipment: Applied in tractors and other machinery to enable secure connections in environments exposed to dust and vibration.
  • Construction Equipment: Suited for heavy-duty applications such as excavators and cranes, providing stable mounting for connectors.
  • Public Transportation: Integrated into buses and trains to stabilize connectors and maintain system integrity under daily operational stress.
  • Mining Equipment: Essential for securing electrical connections in mining vehicles, which operate in extremely harsh conditions.
  • Utility and Service Vehicles: Employed in emergency response and maintenance vehicles to mount connectors securely in diverse environments.

FAQ

LEAVYSEAL Mounting Accessories

Q:    What advantages do LEAVYSEAL Mounting Accessories offer in industrial applications?

A:   LEAVYSEAL Mounting Accessories provide stable and secure mounting for connectors, which is crucial in environments with high vibrations or mechanical stress. Their durable materials and compliance with industry standards enable they perform reliably in demanding conditions.

Q:    What types of mounting options are available with LEAVYSEAL Mounting Accessories?

A:    LEAVYSEAL Mounting Accessories include a variety of options such as clips, flanges, and brackets, allowing for flexible installation and secure attachment of connector housings in different settings.

 

Q:    Why is material choice important for LEAVYSEAL Mounting Accessories?

A:    The use of high-strength, flame-retardant materials like PA GF and PBT GF provides durability and safety, enabling that the mounting accessories can withstand harsh environments and maintain secure connections.

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Adapter Plate, Alignment Plate, Flange Assembly

Configuration Features

  • Number of Positions  15, 22, 39, 62

Body Features

  • Primary Product Material  PBT GF

  • Primary Product Color  Black

Usage Conditions

  • Compatible With Connector Style  Housing For Male Terminals

  • Operating Temperature Range (°C) -40 – 120, -40 – 140

  • Operating Temperature Range (°F) -40 – 248, -40 – 284

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

Packaging Features

  • Packaging Method  Bag, Box, Package

  • Packaging Quantity  1, 32, 112, 120

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-L489-M8649

Related Materials