This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The ESP-32HD series electronic pressure scanner offers individual offset and thermal zero compensation.
ESP-32HD 32 channel pressure scanner

The sensors within the ESP-32HD 32 channel electronic pressure scanner are mounted on a common hybrid ceramic substrate using a proprietary technique which maximizes long term stability. The outputs of the sensors are electronically multiplexed through a single onboard instrumentation amplifier at rates up to 70,000 Hz using binary addressing. The multiplexed amplified analog output is capable of driving long lengths of cable to a remote A/D converter. 

Benefits

  • Unparalleled Long Term Stability
  • Digital Temperature Compensation (DTC)
  • Individual Offset and Thermal Zero Compensation
  • Automatically Switched Reference Pressures
  • Optional Isolated Purge Capability
  • Optional Temperature Sense Output
orange bar

Applications

  • In-Model wind tunnel testing
  • Aircraft Flight testing
  • Automotive track testing
orange bar

Other Pressure Scanners & Systems

 

 

 

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  32

Usage Conditions

  • Accuracy (% of FS) ±.03

Industry Standards

  • IP Rating  IP50

Other

  • EU Throughput Rate HZ  325

Reference Number

  • TE Internal Number CAT-SCS0066

Related Materials